These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 6.171 - £ 15.4319 | Request the lead time here |
17.0
|
21.0
|
11.5
|
303 Stainless Steel
|
M16
|
70.0
|
Short Thread
|
||
| £ 15.963 - £ 39.8965 | Request the lead time here |
25.0
|
41.5
|
15.0
|
Steel
|
M24
|
170.0
|
Standard Thread
|
||
| £ 13.2906 - £ 33.2381 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
70.0
|
Standard Thread
|
||
| £ 14.892 - £ 37.2202 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
80.0
|
Standard Thread
|
||
| £ 19.4718 - £ 48.6809 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
115.0
|
Standard Thread
|
||
| £ 18.0744 - £ 45.1844 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
135.0
|
Standard Thread
|
||
| £ 19.7268 - £ 49.3176 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
145.0
|
Standard Thread
|
||
| £ 23.919 - £ 59.7962 | Request the lead time here |
28.0
|
44.5
|
17.0
|
Steel
|
M27
|
200.0
|
Standard Thread
|
||
| £ 7.9152 - £ 19.7917 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
60.0
|
Standard Thread
|
||
| £ 13.5456 - £ 33.8748 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
120.0
|
Standard Thread
|
||
| £ 15.2184 - £ 38.0511 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
140.0
|
Standard Thread
|
||
| £ 12.036 - £ 30.0869 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
60.0
|
Standard Thread
|
||
| £ 10.8426 - £ 27.1085 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
85.0
|
Standard Thread
|
||
| £ 14.076 - £ 35.2022 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
75.0
|
Standard Thread
|
||
| £ 20.4612 - £ 51.1521 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
150.0
|
Standard Thread
|
||
| £ 22.5012 - £ 56.2458 | Request the lead time here |
28.0
|
44.5
|
17.0
|
Steel
|
M27
|
180.0
|
Standard Thread
|
||
| £ 16.9422 - £ 42.3678 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
100.0
|
Standard Thread
|
||
| £ 20.298 - £ 50.7528 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
120.0
|
Standard Thread
|
||
| £ 17.595 - £ 43.9865 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
105.0
|
Standard Thread
|
||
| £ 16.8096 - £ 42.0332 | Request the lead time here |
28.0
|
39.5
|
17.0
|
Steel
|
M27
|
130.0
|
Standard Thread
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue