Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Essentra Part Number Price range Availability d2 l2 H1 Material d1 l1 Type View
£ 18.411 - £ 46.0153 Request the lead time here
28.0
39.5
17.0
Steel
M27
110.0
Standard Thread
£ 3.1212 - £ 7.7915 Request the lead time here
13.0
20.5
7.5
Steel
M12
50.0
Standard Thread
£ 3.9372 - £ 9.8311 Request the lead time here
13.0
22.5
7.5
Steel
M12
60.0
Standard Thread
£ 3.3966 - £ 8.4822 Request the lead time here
15.0
22.0
8.8
Steel
M14
45.0
Standard Thread
£ 8.6292 - £ 21.5832 Request the lead time here
17.0
27.0
10.0
Steel
M16
100.0
Standard Thread
£ 12.2298 - £ 30.5726 Request the lead time here
21.0
30.5
12.5
Steel
M20
90.0
Standard Thread
£ 1.9992 - £ 5.0073 Request the lead time here
11.0
17.5
6.4
Steel
M10
30.0
Standard Thread
£ 2.3052 - £ 5.7735 Request the lead time here
13.0
20.5
7.5
Steel
M12
35.0
Standard Thread
£ 4.845 - £ 12.1081 Request the lead time here
13.0
22.5
7.5
Steel
M12
70.0
Standard Thread
£ 2.5602 - £ 6.3994 Request the lead time here
15.0
22.0
8.8
Steel
M14
35.0
Standard Thread
£ 1.1526 - £ 2.8813 Request the lead time here
9.0
14.5
5.3
Steel
M8
35.0
Standard Thread
£ 2.805 - £ 7.0145 Request the lead time here
11.0
17.5
6.4
Steel
M10
40.0
Standard Thread
£ 1.5504 - £ 3.8633 Request the lead time here
17.0
25.0
10.0
Steel
M16
40.0
Standard Thread
£ 5.967 - £ 14.9247 Request the lead time here
17.0
27.0
10.0
Steel
M16
80.0
Standard Thread
£ 4.9674 - £ 12.4211 Request the lead time here
21.0
28.5
12.5
Steel
M20
45.0
Standard Thread
£ 7.8132 - £ 19.5435 Request the lead time here
21.0
30.5
12.5
Steel
M20
60.0
Standard Thread
£ 3.5598 - £ 8.903 Request the lead time here
11.0
17.5
6.4
Steel
M10
50.0
Standard Thread
£ 4.7022 - £ 11.752 Request the lead time here
11.0
19.5
6.4
Steel
M10
60.0
Standard Thread
£ 4.539 - £ 11.3419 Request the lead time here
15.0
24.0
8.8
Steel
M14
60.0
Standard Thread
£ 4.1514 - £ 10.3815 Request the lead time here
15.0
24.0
8.8
Steel
M14
55.0
Standard Thread
  • of 29
Shoulder Bolt - Hex Head M27 28.0 110.0 Steel

20257149

Price Range
£ 46.0153 - £ 18.411

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M27
  • d2
    28.0
  • l1
    110.0
  • l2
    39.5
Shoulder Bolt - Hex Head M12 13.0 50.0 Steel

20255749

Price Range
£ 7.7915 - £ 3.1212

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    50.0
  • l2
    20.5
Shoulder Bolt - Hex Head M12 13.0 60.0 Steel

20255763

Price Range
£ 9.8311 - £ 3.9372

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    60.0
  • l2
    22.5
Shoulder Bolt - Hex Head M14 15.0 45.0 Steel

20255817

Price Range
£ 8.4822 - £ 3.3966

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M14
  • d2
    15.0
  • l1
    45.0
  • l2
    22.0
Shoulder Bolt - Hex Head M16 17.0 100.0 Steel

20255855

Price Range
£ 21.5832 - £ 8.6292

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    100.0
  • l2
    27.0
Shoulder Bolt - Hex Head M20 21.0 90.0 Steel

20256067

Price Range
£ 30.5726 - £ 12.2298

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    90.0
  • l2
    30.5
Shoulder Bolt - Hex Head M10 11.0 30.0 Steel

20255640

Price Range
£ 5.0073 - £ 1.9992

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    30.0
  • l2
    17.5
Shoulder Bolt - Hex Head M12 13.0 35.0 Steel

20255718

Price Range
£ 5.7735 - £ 2.3052

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    35.0
  • l2
    20.5
Shoulder Bolt - Hex Head M12 13.0 70.0 Steel

20255770

Price Range
£ 12.1081 - £ 4.845

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    70.0
  • l2
    22.5
Shoulder Bolt - Hex Head M14 15.0 35.0 Steel

20255794

Price Range
£ 6.3994 - £ 2.5602

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M14
  • d2
    15.0
  • l1
    35.0
  • l2
    22.0
Shoulder Bolt - Hex Head M8 9.0 35.0 Steel

20255602

Price Range
£ 2.8813 - £ 1.1526

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M8
  • d2
    9.0
  • l1
    35.0
  • l2
    14.5
Shoulder Bolt - Hex Head M10 11.0 40.0 Steel

20255664

Price Range
£ 7.0145 - £ 2.805

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    40.0
  • l2
    17.5
Shoulder Bolt - Hex Head M16 17.0 40.0 Steel

20255886

Price Range
£ 3.8633 - £ 1.5504

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    40.0
  • l2
    25.0
Shoulder Bolt - Hex Head M16 17.0 80.0 Steel

20255930

Price Range
£ 14.9247 - £ 5.967

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    80.0
  • l2
    27.0
Shoulder Bolt - Hex Head M20 21.0 45.0 Steel

20256012

Price Range
£ 12.4211 - £ 4.9674

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    45.0
  • l2
    28.5
Shoulder Bolt - Hex Head M20 21.0 60.0 Steel

20256036

Price Range
£ 19.5435 - £ 7.8132

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    60.0
  • l2
    30.5
Shoulder Bolt - Hex Head M10 11.0 50.0 Steel

20255688

Price Range
£ 8.903 - £ 3.5598

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    50.0
  • l2
    17.5
Shoulder Bolt - Hex Head M10 11.0 60.0 Steel

20255701

Price Range
£ 11.752 - £ 4.7022

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    60.0
  • l2
    19.5
Shoulder Bolt - Hex Head M14 15.0 60.0 Steel

20255848

Price Range
£ 11.3419 - £ 4.539

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M14
  • d2
    15.0
  • l1
    60.0
  • l2
    24.0
Shoulder Bolt - Hex Head M14 15.0 55.0 Steel

20255831

Price Range
£ 10.3815 - £ 4.1514

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M14
  • d2
    15.0
  • l1
    55.0
  • l2
    24.0