Quantity | Unit price |
---|---|
1 - 49 | £ 8.1148 |
50 - 99 | £ 6.49 |
100 - 199 | £ 5.68 |
200 - 999 | £ 4.06 |
1000 + | £ 3.25 |
Type | Standard Thread |
---|---|
d1 | M10 |
d2 | 11.0 |
l1 | 48.0 |
l2 | 17.5 |
H1 | 6.4 |
A/F | 17.0 |
Tensile strength N | 830 N/mm2 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue