Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 18.1152 - £ 45.2923 | Request the lead time here |
25.0
|
41.5
|
15.0
|
Steel
|
M24
|
170.0
|
Standard Thread
|
||
| £ 13.2192 - £ 33.0438 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
105.0
|
Standard Thread
|
||
| £ 17.0952 - £ 42.7347 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
80.0
|
Standard Thread
|
||
| £ 19.839 - £ 49.5981 | Request the lead time here |
25.0
|
41.5
|
15.0
|
Steel
|
M24
|
180.0
|
Standard Thread
|
||
| £ 18.7374 - £ 46.8355 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
90.0
|
Standard Thread
|
||
| £ 16.8504 - £ 42.1196 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
125.0
|
Standard Thread
|
||
| £ 21.5832 - £ 53.9472 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
150.0
|
Standard Thread
|
||
| £ 9.8634 - £ 24.648 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
80.0
|
Standard Thread
|
||
| £ 12.3828 - £ 30.9503 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
100.0
|
Standard Thread
|
||
| £ 7.4052 - £ 18.5075 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
55.0
|
Standard Thread
|
||
| £ 8.2926 - £ 20.7414 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
65.0
|
Standard Thread
|
||
| £ 8.9964 - £ 22.4896 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
70.0
|
Standard Thread
|
||
| £ 19.023 - £ 47.5693 | Request the lead time here |
21.0
|
35.5
|
12.5
|
Steel
|
M20
|
240.0
|
Standard Thread
|
||
| £ 9.5064 - £ 23.7738 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
75.0
|
Standard Thread
|
||
| £ 6.4056 - £ 16.0039 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
80.0
|
Standard Thread
|
||
| £ 4.5696 - £ 11.4283 | Request the lead time here |
19.0
|
27.5
|
11.5
|
Steel
|
M18
|
45.0
|
Standard Thread
|
||
| £ 10.7508 - £ 26.871 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
85.0
|
Standard Thread
|
||
| £ 15.912 - £ 39.7778 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
150.0
|
Standard Thread
|
||
| £ 7.701 - £ 19.2522 | Request the lead time here |
11.0
|
19.5
|
6.4
|
Steel
|
M10
|
90.0
|
Standard Thread
|
||
| £ 6.222 - £ 15.5614 | Request the lead time here |
11.0
|
19.5
|
6.4
|
Steel
|
M10
|
100.0
|
Standard Thread