Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Essentra Part Number Price range Availability d2 l2 H1 Material d1 l1 Type View
£ 6.2934 - £ 15.7233 Request the lead time here
21.0
28.5
12.5
Steel
M20
50.0
Standard Thread
£ 3.3456 - £ 8.3634 Request the lead time here
11.0
17.5
6.4
303 Stainless Steel
M10
45.0
Long Thread
£ 15.7998 - £ 39.4972 Request the lead time here
21.0
30.5
12.5
Steel
M20
140.0
Standard Thread
£ 0.7446 - £ 1.8669 Request the lead time here
16.74
24.5
10.0
Steel
M16
60.0
Construction Grade
£ 1.5912 - £ 3.9713 Request the lead time here
9.0
13.5
5.3
Steel
M8
80.0
Short Thread
£ 1.5912 - £ 3.9713 Request the lead time here
9.0
13.5
5.3
Steel
M8
60.0
Short Thread
£ 28.4274 - £ 71.0626 Request the lead time here
38.0
54.0
22.0
Steel
M36
160.0
Standard Thread
£ 29.376 - £ 73.4476 Request the lead time here
44.0
56.0
26.0
Steel
M42
130.0
Standard Thread
£ 31.926 - £ 79.8146 Request the lead time here
44.0
61.0
26.0
Steel
M42
170.0
Standard Thread
£ 0.6936 - £ 1.7374 Request the lead time here
12.74
20.5
8.0
Steel
M12
45.0
Construction Grade
£ 0.7446 - £ 1.8669 Request the lead time here
16.74
24.5
10.0
Steel
M16
55.0
Construction Grade
£ 3.8148 - £ 9.5397 Request the lead time here
25.0
36.5
15.0
Steel
M24
55.0
Standard Thread
£ 3.9066 - £ 9.7771 Request the lead time here
25.0
36.5
15.0
Steel
M24
60.0
Standard Thread
£ 10.863 - £ 27.1624 Request the lead time here
25.0
36.5
15.0
Steel
M24
90.0
Standard Thread
£ 17.8092 - £ 44.5153 Request the lead time here
25.0
36.5
15.0
Steel
M24
130.0
Standard Thread
£ 31.1916 - £ 77.9693 Request the lead time here
38.0
49.0
22.0
Steel
M36
130.0
Standard Thread
£ 1.5708 - £ 3.9389 Request the lead time here
9.0
11.5
5.3
Steel
M8
24.0
Short Thread
£ 22.5216 - £ 56.2997 Request the lead time here
25.0
41.5
15.0
Steel
M24
160.0
Standard Thread
£ 19.9206 - £ 49.814 Request the lead time here
32.0
43.0
19.0
Steel
M30
105.0
Standard Thread
£ 21.2568 - £ 53.1378 Request the lead time here
32.0
43.0
19.0
Steel
M30
120.0
Standard Thread
  • of 29
Shoulder Bolt - Hex Head M20 21.0 50.0 Steel

20256029

Price Range
£ 15.7233 - £ 6.2934

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    50.0
  • l2
    28.5
Shoulder Bolt - Hex Head M10 11.0 45.0 303 Stainless Steel

20256296

Price Range
£ 8.3634 - £ 3.3456

Stock Levels
Request the lead time here
Attributes
  • Type
    Long Thread
  • d1
    M10
  • d2
    11.0
  • l1
    45.0
  • l2
    17.5
Shoulder Bolt - Hex Head M20 21.0 140.0 Steel

20255992

Price Range
£ 39.4972 - £ 15.7998

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    140.0
  • l2
    30.5
Shoulder Bolt - Hex Head M16 16.74 60.0 Steel

20260002

Price Range
£ 1.8669 - £ 0.7446

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M16
  • d2
    16.74
  • l1
    60.0
  • l2
    24.5
Shoulder Bolt - Hex Head M8 9.0 80.0 Steel

20260330

Price Range
£ 3.9713 - £ 1.5912

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M8
  • d2
    9.0
  • l1
    80.0
  • l2
    13.5
Shoulder Bolt - Hex Head M8 9.0 60.0 Steel

20260323

Price Range
£ 3.9713 - £ 1.5912

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M8
  • d2
    9.0
  • l1
    60.0
  • l2
    13.5
Shoulder Bolt - Hex Head M36 38.0 160.0 Steel

20259648

Price Range
£ 71.0626 - £ 28.4274

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    160.0
  • l2
    54.0
Shoulder Bolt - Hex Head M42 44.0 130.0 Steel

20259723

Price Range
£ 73.4476 - £ 29.376

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M42
  • d2
    44.0
  • l1
    130.0
  • l2
    56.0
Shoulder Bolt - Hex Head M42 44.0 170.0 Steel

20259761

Price Range
£ 79.8146 - £ 31.926

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M42
  • d2
    44.0
  • l1
    170.0
  • l2
    61.0
Shoulder Bolt - Hex Head M12 12.74 45.0 Steel

20259907

Price Range
£ 1.7374 - £ 0.6936

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M12
  • d2
    12.74
  • l1
    45.0
  • l2
    20.5
Shoulder Bolt - Hex Head M16 16.74 55.0 Steel

20259990

Price Range
£ 1.8669 - £ 0.7446

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M16
  • d2
    16.74
  • l1
    55.0
  • l2
    24.5
Shoulder Bolt - Hex Head M24 25.0 55.0 Steel

20262198

Price Range
£ 9.5397 - £ 3.8148

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    55.0
  • l2
    36.5
Shoulder Bolt - Hex Head M24 25.0 60.0 Steel

20262204

Price Range
£ 9.7771 - £ 3.9066

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    60.0
  • l2
    36.5
Shoulder Bolt - Hex Head M24 25.0 90.0 Steel

20262266

Price Range
£ 27.1624 - £ 10.863

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    90.0
  • l2
    36.5
Shoulder Bolt - Hex Head M24 25.0 130.0 Steel

20262310

Price Range
£ 44.5153 - £ 17.8092

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    130.0
  • l2
    36.5
Shoulder Bolt - Hex Head M36 38.0 130.0 Steel

20262464

Price Range
£ 77.9693 - £ 31.1916

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    130.0
  • l2
    49.0
Shoulder Bolt - Hex Head M8 9.0 24.0 Steel

20262488

Price Range
£ 3.9389 - £ 1.5708

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M8
  • d2
    9.0
  • l1
    24.0
  • l2
    11.5
Shoulder Bolt - Hex Head M24 25.0 160.0 Steel

20262341

Price Range
£ 56.2997 - £ 22.5216

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    160.0
  • l2
    41.5
Shoulder Bolt - Hex Head M30 32.0 105.0 Steel

20262402

Price Range
£ 49.814 - £ 19.9206

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    105.0
  • l2
    43.0
Shoulder Bolt - Hex Head M30 32.0 120.0 Steel

20262426

Price Range
£ 53.1378 - £ 21.2568

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    120.0
  • l2
    43.0