Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Essentra Part Number Price range Availability d2 l2 H1 Material d1 l1 Type View
£ 22.5216 - £ 56.2997 Request the lead time here
25.0
41.5
15.0
Steel
M24
160.0
Standard Thread
£ 29.1516 - £ 72.8756 Request the lead time here
38.0
49.0
22.0
Steel
M36
120.0
Standard Thread
£ 10.5672 - £ 26.4286 Request the lead time here
25.0
36.5
15.0
Steel
M24
85.0
Standard Thread
£ 17.8092 - £ 44.5153 Request the lead time here
25.0
36.5
15.0
Steel
M24
130.0
Standard Thread
£ 19.839 - £ 49.5981 Request the lead time here
25.0
41.5
15.0
Steel
M24
180.0
Standard Thread
£ 18.7374 - £ 46.8355 Request the lead time here
32.0
43.0
19.0
Steel
M30
90.0
Standard Thread
£ 19.6146 - £ 49.037 Request the lead time here
32.0
43.0
19.0
Steel
M30
100.0
Standard Thread
£ 13.2192 - £ 33.0438 Request the lead time here
25.0
36.5
15.0
Steel
M24
105.0
Standard Thread
£ 14.1882 - £ 35.4612 Request the lead time here
25.0
36.5
15.0
Steel
M24
110.0
Standard Thread
£ 9.8634 - £ 24.648 Request the lead time here
25.0
36.5
15.0
Steel
M24
80.0
Standard Thread
£ 10.863 - £ 27.1624 Request the lead time here
25.0
36.5
15.0
Steel
M24
90.0
Standard Thread
£ 17.0952 - £ 42.7347 Request the lead time here
32.0
43.0
19.0
Steel
M30
80.0
Standard Thread
£ 30.3348 - £ 75.8433 Request the lead time here
38.0
54.0
22.0
Steel
M36
180.0
Standard Thread
£ 27.438 - £ 68.5914 Request the lead time here
44.0
56.0
26.0
Steel
M42
110.0
Standard Thread
£ 17.8806 - £ 44.7096 Request the lead time here
25.0
41.5
15.0
Steel
M24
190.0
Standard Thread
£ 17.544 - £ 43.8678 Request the lead time here
32.0
43.0
19.0
Steel
M30
105.0
Standard Thread
£ 12.1788 - £ 30.4539 Request the lead time here
23.0
34.5
14.0
Steel
M22
105.0
Standard Thread
£ 13.107 - £ 32.7633 Request the lead time here
25.0
36.5
15.0
Steel
M24
115.0
Standard Thread
£ 14.3412 - £ 35.8604 Request the lead time here
23.0
34.5
14.0
Steel
M22
130.0
Standard Thread
£ 11.6382 - £ 29.0941 Request the lead time here
25.0
36.5
15.0
Steel
M24
105.0
Standard Thread
  • of 29
Shoulder Bolt - Hex Head M24 25.0 160.0 Steel

20262341

Price Range
£ 56.2997 - £ 22.5216

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    160.0
  • l2
    41.5
Shoulder Bolt - Hex Head M36 38.0 120.0 Steel

20262457

Price Range
£ 72.8756 - £ 29.1516

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    120.0
  • l2
    49.0
Shoulder Bolt - Hex Head M24 25.0 85.0 Steel

20262259

Price Range
£ 26.4286 - £ 10.5672

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    85.0
  • l2
    36.5
Shoulder Bolt - Hex Head M24 25.0 130.0 Steel

20262310

Price Range
£ 44.5153 - £ 17.8092

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    130.0
  • l2
    36.5
Shoulder Bolt - Hex Head M24 25.0 180.0 Steel

20262365

Price Range
£ 49.5981 - £ 19.839

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    180.0
  • l2
    41.5
Shoulder Bolt - Hex Head M30 32.0 90.0 Steel

20262389

Price Range
£ 46.8355 - £ 18.7374

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    90.0
  • l2
    43.0
Shoulder Bolt - Hex Head M30 32.0 100.0 Steel

20262396

Price Range
£ 49.037 - £ 19.6146

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    100.0
  • l2
    43.0
Shoulder Bolt - Hex Head M24 25.0 105.0 Steel

20262280

Price Range
£ 33.0438 - £ 13.2192

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    105.0
  • l2
    36.5
Shoulder Bolt - Hex Head M24 25.0 110.0 Steel

20262297

Price Range
£ 35.4612 - £ 14.1882

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    110.0
  • l2
    36.5
Shoulder Bolt - Hex Head M24 25.0 80.0 Steel

20262242

Price Range
£ 24.648 - £ 9.8634

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    80.0
  • l2
    36.5
Shoulder Bolt - Hex Head M24 25.0 90.0 Steel

20262266

Price Range
£ 27.1624 - £ 10.863

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    90.0
  • l2
    36.5
Shoulder Bolt - Hex Head M30 32.0 80.0 Steel

20262372

Price Range
£ 42.7347 - £ 17.0952

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    80.0
  • l2
    43.0
Shoulder Bolt - Hex Head M36 38.0 180.0 Steel

20259662

Price Range
£ 75.8433 - £ 30.3348

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    180.0
  • l2
    54.0
Shoulder Bolt - Hex Head M42 44.0 110.0 Steel

20259709

Price Range
£ 68.5914 - £ 27.438

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M42
  • d2
    44.0
  • l1
    110.0
  • l2
    56.0
Shoulder Bolt - Hex Head M24 25.0 190.0 Steel

20259303

Price Range
£ 44.7096 - £ 17.8806

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    190.0
  • l2
    41.5
Shoulder Bolt - Hex Head M30 32.0 105.0 Steel

20259358

Price Range
£ 43.8678 - £ 17.544

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    105.0
  • l2
    43.0
Shoulder Bolt - Hex Head M22 23.0 105.0 Steel

20259198

Price Range
£ 30.4539 - £ 12.1788

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M22
  • d2
    23.0
  • l1
    105.0
  • l2
    34.5
Shoulder Bolt - Hex Head M24 25.0 115.0 Steel

20259259

Price Range
£ 32.7633 - £ 13.107

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    115.0
  • l2
    36.5
Shoulder Bolt - Hex Head M22 23.0 130.0 Steel

20259204

Price Range
£ 35.8604 - £ 14.3412

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M22
  • d2
    23.0
  • l1
    130.0
  • l2
    34.5
Shoulder Bolt - Hex Head M24 25.0 105.0 Steel

20259242

Price Range
£ 29.0941 - £ 11.6382

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    105.0
  • l2
    36.5