Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Essentra Part Number Price range Availability d2 l2 H1 Material d1 l1 Type View
£ 22.3686 - £ 55.9328 Request the lead time here
32.0
43.0
19.0
Steel
M30
145.0
Standard Thread
£ 23.919 - £ 59.7962 Request the lead time here
32.0
48.0
19.0
Steel
M30
160.0
Standard Thread
£ 17.544 - £ 43.8678 Request the lead time here
32.0
43.0
19.0
Steel
M30
105.0
Standard Thread
£ 20.7162 - £ 51.7888 Request the lead time here
32.0
43.0
19.0
Steel
M30
135.0
Standard Thread
£ 21.5934 - £ 53.9795 Request the lead time here
32.0
43.0
19.0
Steel
M30
140.0
Standard Thread
£ 3.3558 - £ 8.3958 Request the lead time here
25.0
36.5
15.0
Steel
M24
55.0
Standard Thread
£ 1.5708 - £ 3.9389 Request the lead time here
9.0
11.5
5.3
Steel
M8
25.0
Short Thread
£ 0.6936 - £ 1.7374 Request the lead time here
12.74
20.5
8.0
Steel
M12
50.0
Construction Grade
£ 0.7242 - £ 1.8022 Request the lead time here
16.74
24.5
10.0
Steel
M16
40.0
Construction Grade
£ 23.1234 - £ 57.8106 Request the lead time here
38.0
49.0
22.0
Steel
M36
105.0
Standard Thread
£ 22.2462 - £ 55.6199 Request the lead time here
38.0
49.0
22.0
Steel
M36
100.0
Standard Thread
£ 28.458 - £ 71.1382 Request the lead time here
38.0
49.0
22.0
Steel
M36
135.0
Standard Thread
£ 4.9674 - £ 12.4211 Request the lead time here
21.0
28.5
12.5
Steel
M20
45.0
Standard Thread
£ 1.1526 - £ 2.8705 Request the lead time here
9.0
14.5
5.3
Steel
M8
40.0
Standard Thread
£ 7.8132 - £ 19.5435 Request the lead time here
21.0
30.5
12.5
Steel
M20
60.0
Standard Thread
£ 11.3934 - £ 28.479 Request the lead time here
25.0
36.5
15.0
Steel
M24
100.0
Standard Thread
£ 12.5052 - £ 31.2524 Request the lead time here
25.0
36.5
15.0
Steel
M24
110.0
Standard Thread
£ 15.6876 - £ 39.2166 Request the lead time here
25.0
36.5
15.0
Steel
M24
130.0
Standard Thread
£ 17.2788 - £ 43.1987 Request the lead time here
32.0
43.0
19.0
Steel
M30
100.0
Standard Thread
£ 12.2298 - £ 30.5726 Request the lead time here
21.0
30.5
12.5
Steel
M20
90.0
Standard Thread
  • of 29
Shoulder Bolt - Hex Head M30 32.0 145.0 Steel

20259419

Price Range
£ 55.9328 - £ 22.3686

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    145.0
  • l2
    43.0
Shoulder Bolt - Hex Head M30 32.0 160.0 Steel

20259433

Price Range
£ 59.7962 - £ 23.919

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    160.0
  • l2
    48.0
Shoulder Bolt - Hex Head M30 32.0 105.0 Steel

20259358

Price Range
£ 43.8678 - £ 17.544

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    105.0
  • l2
    43.0
Shoulder Bolt - Hex Head M30 32.0 135.0 Steel

20259396

Price Range
£ 51.7888 - £ 20.7162

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    135.0
  • l2
    43.0
Shoulder Bolt - Hex Head M30 32.0 140.0 Steel

20259402

Price Range
£ 53.9795 - £ 21.5934

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    140.0
  • l2
    43.0
Shoulder Bolt - Hex Head M24 25.0 55.0 Steel

20259815

Price Range
£ 8.3958 - £ 3.3558

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    55.0
  • l2
    36.5
Shoulder Bolt - Hex Head M8 9.0 25.0 Steel

20259860

Price Range
£ 3.9389 - £ 1.5708

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M8
  • d2
    9.0
  • l1
    25.0
  • l2
    11.5
Shoulder Bolt - Hex Head M12 12.74 50.0 Steel

20259914

Price Range
£ 1.7374 - £ 0.6936

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M12
  • d2
    12.74
  • l1
    50.0
  • l2
    20.5
Shoulder Bolt - Hex Head M16 16.74 40.0 Steel

20259969

Price Range
£ 1.8022 - £ 0.7242

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M16
  • d2
    16.74
  • l1
    40.0
  • l2
    24.5
Shoulder Bolt - Hex Head M36 38.0 105.0 Steel

20259549

Price Range
£ 57.8106 - £ 23.1234

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    105.0
  • l2
    49.0
Shoulder Bolt - Hex Head M36 38.0 100.0 Steel

20259532

Price Range
£ 55.6199 - £ 22.2462

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    100.0
  • l2
    49.0
Shoulder Bolt - Hex Head M36 38.0 135.0 Steel

20259600

Price Range
£ 71.1382 - £ 28.458

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M36
  • d2
    38.0
  • l1
    135.0
  • l2
    49.0
Shoulder Bolt - Hex Head M20 21.0 45.0 Steel

20256012

Price Range
£ 12.4211 - £ 4.9674

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    45.0
  • l2
    28.5
Shoulder Bolt - Hex Head M8 9.0 40.0 Steel

20255619

Price Range
£ 2.8705 - £ 1.1526

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M8
  • d2
    9.0
  • l1
    40.0
  • l2
    14.5
Shoulder Bolt - Hex Head M20 21.0 60.0 Steel

20256036

Price Range
£ 19.5435 - £ 7.8132

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    60.0
  • l2
    30.5
Shoulder Bolt - Hex Head M24 25.0 100.0 Steel

20256074

Price Range
£ 28.479 - £ 11.3934

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    100.0
  • l2
    36.5
Shoulder Bolt - Hex Head M24 25.0 110.0 Steel

20256081

Price Range
£ 31.2524 - £ 12.5052

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    110.0
  • l2
    36.5
Shoulder Bolt - Hex Head M24 25.0 130.0 Steel

20256104

Price Range
£ 39.2166 - £ 15.6876

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M24
  • d2
    25.0
  • l1
    130.0
  • l2
    36.5
Shoulder Bolt - Hex Head M30 32.0 100.0 Steel

20256166

Price Range
£ 43.1987 - £ 17.2788

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M30
  • d2
    32.0
  • l1
    100.0
  • l2
    43.0
Shoulder Bolt - Hex Head M20 21.0 90.0 Steel

20256067

Price Range
£ 30.5726 - £ 12.2298

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    90.0
  • l2
    30.5