Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 26.8362 - £ 67.0805 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
125.0
|
Standard Thread
|
||
| £ 25.8468 - £ 64.6093 | Request the lead time here |
32.0
|
48.0
|
19.0
|
Steel
|
M30
|
180.0
|
Standard Thread
|
||
| £ 18.411 - £ 46.0153 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
70.0
|
Standard Thread
|
||
| £ 17.8806 - £ 44.7096 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
115.0
|
Standard Thread
|
||
| £ 23.3274 - £ 58.3178 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
150.0
|
Standard Thread
|
||
| £ 23.919 - £ 59.7962 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
110.0
|
Standard Thread
|
||
| £ 27.4686 - £ 68.6777 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
130.0
|
Standard Thread
|
||
| £ 0.7038 - £ 1.7698 | Request the lead time here |
12.74
|
20.5
|
8.0
|
Steel
|
M12
|
60.0
|
Construction Grade
|
||
| £ 26.673 - £ 66.6813 | Request the lead time here |
32.0
|
48.0
|
19.0
|
Steel
|
M30
|
190.0
|
Standard Thread
|
||
| £ 14.841 - £ 37.1015 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
125.0
|
Standard Thread
|
||
| £ 12.75 - £ 31.8783 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
65.0
|
Standard Thread
|
||
| £ 14.3616 - £ 35.9144 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
75.0
|
Standard Thread
|
||
| £ 19.3188 - £ 48.2924 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
125.0
|
Standard Thread
|
||
| £ 29.4882 - £ 73.7282 | Request the lead time here |
38.0
|
54.0
|
22.0
|
Steel
|
M36
|
170.0
|
Standard Thread
|
||
| £ 28.6008 - £ 71.4943 | Request the lead time here |
44.0
|
56.0
|
26.0
|
Steel
|
M42
|
120.0
|
Standard Thread
|
||
| £ 32.2422 - £ 80.6132 | Request the lead time here |
38.0
|
54.0
|
22.0
|
Steel
|
M36
|
200.0
|
Standard Thread
|
||
| £ 12.1788 - £ 30.4539 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
105.0
|
Standard Thread
|
||
| £ 13.107 - £ 32.7633 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
115.0
|
Standard Thread
|
||
| £ 13.6272 - £ 34.069 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
70.0
|
Standard Thread
|
||
| £ 20.655 - £ 51.6378 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
85.0
|
Standard Thread