These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 22.3686 - £ 55.9328 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
145.0
|
Standard Thread
|
||
| £ 23.919 - £ 59.7962 | Request the lead time here |
32.0
|
48.0
|
19.0
|
Steel
|
M30
|
160.0
|
Standard Thread
|
||
| £ 17.8806 - £ 44.7096 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
115.0
|
Standard Thread
|
||
| £ 23.3274 - £ 58.3178 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
150.0
|
Standard Thread
|
||
| £ 20.7162 - £ 51.7888 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
135.0
|
Standard Thread
|
||
| £ 21.5934 - £ 53.9795 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
140.0
|
Standard Thread
|
||
| £ 13.6272 - £ 34.069 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
70.0
|
Standard Thread
|
||
| £ 19.3188 - £ 48.2924 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
125.0
|
Standard Thread
|
||
| £ 6.885 - £ 17.2018 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
85.0
|
Standard Thread
|
||
| £ 13.6068 - £ 34.0043 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
135.0
|
Standard Thread
|
||
| £ 19.9716 - £ 49.9219 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
80.0
|
Standard Thread
|
||
| £ 25.6734 - £ 64.1776 | Request the lead time here |
38.0
|
49.0
|
22.0
|
Steel
|
M36
|
120.0
|
Standard Thread
|
||
| £ 11.526 - £ 28.8243 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
85.0
|
Standard Thread
|
||
| £ 15.5244 - £ 38.8173 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
145.0
|
Standard Thread
|
||
| £ 12.75 - £ 31.8783 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
65.0
|
Standard Thread
|
||
| £ 14.3616 - £ 35.9144 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
75.0
|
Standard Thread
|
||
| £ 8.007 - £ 20.0292 | Request the lead time here |
32.0
|
34.0
|
19.0
|
Steel
|
M30
|
105.0
|
Short Thread
|
||
| £ 8.5782 - £ 21.4537 | Request the lead time here |
32.0
|
34.0
|
19.0
|
Steel
|
M30
|
120.0
|
Short Thread
|
||
| £ 8.6394 - £ 21.5939 | Request the lead time here |
32.0
|
34.0
|
19.0
|
Steel
|
M30
|
140.0
|
Short Thread
|
||
| £ 8.3028 - £ 20.763 | Request the lead time here |
25.0
|
33.5
|
15.0
|
Steel
|
M24
|
170.0
|
Short Thread
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue