Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Essentra Part Number Price range Availability d2 l2 H1 Material d1 l1 Type View
£ 11.526 - £ 28.8243 Request the lead time here
11.0
19.5
6.4
Steel
M10
80.0
Standard Thread
£ 7.0482 - £ 17.6118 Request the lead time here
11.0
19.5
6.4
Steel
M10
75.0
Standard Thread
£ 5.1612 - £ 12.8959 Request the lead time here
11.0
19.5
6.4
Steel
M10
60.0
Standard Thread
£ 6.5484 - £ 16.36 Request the lead time here
17.0
27.0
10.0
Steel
M16
75.0
Standard Thread
£ 5.6406 - £ 14.1046 Request the lead time here
21.0
28.5
12.5
Steel
M20
45.0
Standard Thread
£ 2.9682 - £ 7.4246 Request the lead time here
13.0
20.5
7.5
Steel
M12
48.0
Standard Thread
£ 2.754 - £ 6.8742 Request the lead time here
11.0
17.5
6.4
Steel
M10
35.0
Standard Thread
£ 9.8736 - £ 24.6911 Request the lead time here
21.0
30.5
12.5
Steel
M20
65.0
Standard Thread
£ 13.0968 - £ 32.7309 Request the lead time here
21.0
30.5
12.5
Steel
M20
85.0
Standard Thread
£ 4.4676 - £ 11.1693 Request the lead time here
13.0
22.5
7.5
Steel
M12
60.0
Standard Thread
£ 7.3236 - £ 18.3133 Request the lead time here
13.0
22.5
7.5
Steel
M12
90.0
Standard Thread
£ 1.2036 - £ 3.0216 Request the lead time here
13.0
20.5
7.5
Steel
M12
32.0
Standard Thread
£ 1.3056 - £ 3.2698 Request the lead time here
13.0
20.5
7.5
Steel
M12
38.0
Standard Thread
£ 5.2428 - £ 13.1117 Request the lead time here
13.0
22.5
7.5
Steel
M12
110.0
Standard Thread
£ 8.364 - £ 20.9033 Request the lead time here
32.0
34.0
19.0
Steel
M30
110.0
Short Thread
£ 7.8642 - £ 19.673 Request the lead time here
21.0
30.5
12.5
Steel
M20
55.0
Standard Thread
£ 17.6358 - £ 44.0836 Request the lead time here
17.0
27.0
10.0
Steel
M16
150.0
Standard Thread
£ 7.0584 - £ 17.655 Request the lead time here
21.0
28.5
12.5
Steel
M20
50.0
Standard Thread
£ 4.4778 - £ 11.2016 Request the lead time here
15.0
22.0
8.8
Steel
M14
50.0
Standard Thread
£ 2.4582 - £ 6.1404 Request the lead time here
17.0
25.0
10.0
Steel
M16
40.0
Standard Thread
  • of 29
Shoulder Bolt - Hex Head M10 11.0 80.0 Steel

20261597

Price Range
£ 28.8243 - £ 11.526

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    80.0
  • l2
    19.5
Shoulder Bolt - Hex Head M10 11.0 75.0 Steel

20261580

Price Range
£ 17.6118 - £ 7.0482

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    75.0
  • l2
    19.5
Shoulder Bolt - Hex Head M10 11.0 60.0 Steel

20261559

Price Range
£ 12.8959 - £ 5.1612

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    60.0
  • l2
    19.5
Shoulder Bolt - Hex Head M16 17.0 75.0 Steel

20261917

Price Range
£ 16.36 - £ 6.5484

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    75.0
  • l2
    27.0
Shoulder Bolt - Hex Head M20 21.0 45.0 Steel

20262013

Price Range
£ 14.1046 - £ 5.6406

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    45.0
  • l2
    28.5
Shoulder Bolt - Hex Head M12 13.0 48.0 Steel

20261658

Price Range
£ 7.4246 - £ 2.9682

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    48.0
  • l2
    20.5
Shoulder Bolt - Hex Head M10 11.0 35.0 Steel

20261474

Price Range
£ 6.8742 - £ 2.754

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    35.0
  • l2
    17.5
Shoulder Bolt - Hex Head M20 21.0 65.0 Steel

20262051

Price Range
£ 24.6911 - £ 9.8736

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    65.0
  • l2
    30.5
Shoulder Bolt - Hex Head M20 21.0 85.0 Steel

20262099

Price Range
£ 32.7309 - £ 13.0968

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    85.0
  • l2
    30.5
Shoulder Bolt - Hex Head M12 13.0 60.0 Steel

20261689

Price Range
£ 11.1693 - £ 4.4676

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    60.0
  • l2
    22.5
Shoulder Bolt - Hex Head M12 13.0 90.0 Steel

20261726

Price Range
£ 18.3133 - £ 7.3236

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    90.0
  • l2
    22.5
Shoulder Bolt - Hex Head M12 13.0 32.0 Steel

20261610

Price Range
£ 3.0216 - £ 1.2036

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    32.0
  • l2
    20.5
Shoulder Bolt - Hex Head M12 13.0 38.0 Steel

20261627

Price Range
£ 3.2698 - £ 1.3056

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    38.0
  • l2
    20.5
Shoulder Bolt - Hex Head M12 13.0 110.0 Steel

20261733

Price Range
£ 13.1117 - £ 5.2428

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    110.0
  • l2
    22.5
Shoulder Bolt - Hex Head M30 32.0 110.0 Steel

20261306

Price Range
£ 20.9033 - £ 8.364

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M30
  • d2
    32.0
  • l1
    110.0
  • l2
    34.0
Shoulder Bolt - Hex Head M20 21.0 55.0 Steel

20262037

Price Range
£ 19.673 - £ 7.8642

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    55.0
  • l2
    30.5
Shoulder Bolt - Hex Head M16 17.0 150.0 Steel

20261993

Price Range
£ 44.0836 - £ 17.6358

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    150.0
  • l2
    27.0
Shoulder Bolt - Hex Head M20 21.0 50.0 Steel

20262020

Price Range
£ 17.655 - £ 7.0584

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M20
  • d2
    21.0
  • l1
    50.0
  • l2
    28.5
Shoulder Bolt - Hex Head M14 15.0 50.0 Steel

20261788

Price Range
£ 11.2016 - £ 4.4778

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M14
  • d2
    15.0
  • l1
    50.0
  • l2
    22.0
Shoulder Bolt - Hex Head M16 17.0 40.0 Steel

20261825

Price Range
£ 6.1404 - £ 2.4582

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    40.0
  • l2
    25.0