| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 3.0216 |
| 50 - 99 | £ 2.4174 |
| 100 - 199 | £ 2.1114 |
| 200 - 999 | £ 1.5096 |
| 1000 + | £ 1.2036 |
| Type | Standard Thread |
|---|---|
| d1 | M12 |
| d2 | 13.0 |
| l1 | 32.0 |
| l2 | 20.5 |
| H1 | 7.5 |
| A/F | 19.0 |
| Tensile strength N | 830 N/mm2 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue