Sheet Metal Plugs are used to blank holes during transportation or can be used on finished products to provide a clean finish. The Nylon (PA 66) plug protects the handler from fabricated holes associated with hazardous shards. They can also be used to protect internal threads from damage in transportation.
Available in three colours, usefule for the purpose of colour identification or to match finished product aesthetics.
Sheet Metal Plugs can be easily pushed into applications without any fixing requirement and can easily be removed.
Material: Nylon 6/6, PA66, Nylon Colour: Natural, Black, Grey, White, Beige Material Flammability Standard: , UL94 V-2Series Code: SR2041
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | d | H | Type | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0482 - £ 0.0482 | Request the lead time here |
0.276 in
7.0 mm
|
Grey
|
0.157 in
4.0 mm
|
0.28 in
7.1 mm
|
1
|
||
| £ 0.0501 - £ 0.0501 | Request the lead time here |
0.409 in
10.4 mm
|
Black
|
0.236 in
6.0 mm
|
0.28 in
7.1 mm
|
1
|
||
| £ 0.0521 - £ 0.0521 | Request the lead time here |
0.472 in
12.0 mm
|
White
|
0.315 in
8.0 mm
|
0.283 in
7.2 mm
|
1
|
||
| £ 0.053 - £ 0.053 | Request the lead time here |
0.531 in
13.5 mm
|
Grey
|
0.374 in
9.5 mm
|
0.283 in
7.2 mm
|
2
|
||
| £ 0.0482 - £ 0.0482 | Request the lead time here |
0.276 in
7.0 mm
|
Black
|
0.157 in
4.0 mm
|
0.28 in
7.1 mm
|
1
|
||
| £ 0.1036 - £ 0.1057 | Request the lead time here |
0.898 in
22.8 mm
|
Grey
|
0.709 in
18.0 mm
|
0.295 in
7.5 mm
|
4
|
||
| £ 0.1445 - £ 0.1502 | Request the lead time here |
1.15 in
29.2 mm
|
White
|
0.945 in
24.0 mm
|
0.299 in
7.6 mm
|
3
|
||
| £ 0.1204 - £ 0.1254 | Request the lead time here |
0.945 in
24.0 mm
|
Black
|
0.752 in
19.1 mm
|
0.295 in
7.5 mm
|
3
|
||
| £ 0.1278 - £ 0.1331 | Request the lead time here |
0.976 in
24.8 mm
|
White
|
0.787 in
20.0 mm
|
0.295 in
7.5 mm
|
3
|
||
| £ 0.0802 - £ 0.0819 | 31500 In stock |
0.736 in
18.7 mm
|
Grey
|
0.563 in
14.3 mm
|
0.291 in
7.4 mm
|
2
|
||
| £ 0.0867 - £ 0.0884 | Request the lead time here |
0.803 in
20.4 mm
|
Black
|
0.626 in
15.9 mm
|
0.291 in
7.4 mm
|
3
|
||
| £ 0.053 - £ 0.053 | Request the lead time here |
0.531 in
13.5 mm
|
White
|
0.374 in
9.5 mm
|
0.283 in
7.2 mm
|
2
|
||
| £ 0.054 - £ 0.054 | Request the lead time here |
0.551 in
14.0 mm
|
Grey
|
0.394 in
10.0 mm
|
0.283 in
7.2 mm
|
2
|
||
| £ 0.055 - £ 0.055 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
0.472 in
12.0 mm
|
0.287 in
7.3 mm
|
2
|
||
| £ 0.1488 - £ 0.1545 | Request the lead time here |
1.205 in
30.6 mm
|
Grey
|
1 in
25.4 mm
|
0.299 in
7.6 mm
|
4
|
||
| £ 0.1204 - £ 0.1254 | 250 In stock |
0.945 in
24.0 mm
|
White
|
0.752 in
19.1 mm
|
0.295 in
7.5 mm
|
3
|
||
| £ 0.0789 - £ 0.0805 | Request the lead time here |
0.736 in
18.7 mm
|
White
|
0.551 in
14.0 mm
|
0.291 in
7.4 mm
|
2
|
||
| £ 0.1241 - £ 0.1294 | Request the lead time here |
1.079 in
27.4 mm
|
White
|
0.874 in
22.2 mm
|
0.299 in
7.6 mm
|
3
|
||
| £ 0.1036 - £ 0.1057 | Request the lead time here |
0.898 in
22.8 mm
|
Black
|
0.709 in
18.0 mm
|
0.295 in
7.5 mm
|
4
|
||
| £ 0.1241 - £ 0.1294 | 750 In stock |
1.079 in
27.4 mm
|
Grey
|
0.874 in
22.2 mm
|
0.299 in
7.6 mm
|
4
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue