| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.0521 |
| 2500 - 9999 | £ 0.0469 |
| 10000 + | £ 0.0422 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.61 in |
|---|---|
| D | 15.5 mm |
| d | 11.1 mm |
| d | 0.437 in |
| h | 0.055 in |
| h | 1.4 mm |
| Compatible Panel Thickness Range | 0.031 - 0.169 in |
| Compatible Panel Thickness Range | 0.8 - 4.3 mm |
| Colour | Natural |
| Material | Nylon 6/6 |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue