| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.054 |
| 5000 - 9999 | £ 0.0528 |
| 10000 + | £ 0.0517 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 14.0 mm |
|---|---|
| D | 0.551 in |
| d | 10.0 mm |
| d | 0.394 in |
| h | 2.0 mm |
| h | 0.079 in |
| Minimum Panel Thickness | 0.8 mm |
| Minimum Panel Thickness | 0.031 in |
| Maximum Panel Thickness | 0.138 in |
| Maximum Panel Thickness | 3.5 mm |
| Colour | Natural |
| Material | Nylon 6/6 |
| Type | 5 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue