Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.3515 |
5000 + | £ 0.3446 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 5.2 mm |
---|---|
D | 0.205 in |
d | 3.2 mm |
d | 0.126 in |
h | 1.0 mm |
h | 0.039 in |
Compatible Panel Thickness Range | 0.79 - 20.6 mm |
Compatible Panel Thickness Range | 0.031 - 0.811 in |
Minimum Panel Thickness | 0.79 mm |
Minimum Panel Thickness | 0.031 in |
Maximum Panel Thickness | 2.4 mm |
Maximum Panel Thickness | 0.094 in |
Colour | Natural |
Material | PA66 |
Type | 1 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue