Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Sheet Metal Plugs are used to blank holes during transportation or can be used on finished products to provide a clean finish. The Nylon (PA 66) plug protects the handler from fabricated holes associated with hazardous shards. They can also be used to protect internal threads from damage in transportation.
Available in three colours, usefule for the purpose of colour identification or to match finished product aesthetics.
Sheet Metal Plugs can be easily pushed into applications without any fixing requirement and can easily be removed.
Material: Nylon 6/6, PA66, Nylon Colour: Natural, Black, Grey, White, Beige Material Flammability Standard: UL94 V-2, Series Code: SR2041
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | d | H | Type | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0418 - £ 0.0517 | Request the lead time here |
0.579 in
14.7 mm
|
Natural
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.052 - £ 0.0542 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
0.15 in
3.8 mm
|
|
|
||
| £ 0.0527 - £ 0.055 | 2000 In stock |
0.343 in
8.7 mm
|
Natural
|
0.185 in
4.7 mm
|
|
|
||
| £ 0.0722 - £ 0.0891 | 49438 In stock |
0.984 in
25.0 mm
|
Natural
|
0.787 in
20 mm
|
|
|
||
| £ 0.053 - £ 0.0552 | 991 In stock |
0.421 in
10.7 mm
|
Black
|
0.252 in
6.4 mm
|
|
|
||
| £ 0.0592 - £ 0.0731 | 223 In stock |
0.579 in
14.7 mm
|
Black
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.0625 - £ 0.065 | 8988 In stock |
0.732 in
18.6 mm
|
Natural
|
0.563 in
14.3 mm
|
|
|
||
| 10408094 | £ 0.0814 - £ 0.1005 | 1182 In stock |
1.22 in
31.0 mm
|
Natural
|
1 in
25.4 mm
|
|
|
|
| £ 0.0422 - £ 0.0521 | 2500 In stock |
0.61 in
15.5 mm
|
Natural
|
0.437 in
11.1 mm
|
|
|
||
| £ 0.053 - £ 0.0552 | Request the lead time here |
0.421 in
10.7 mm
|
Natural
|
0.252 in
6.4 mm
|
|
|
||
| £ 0.052 - £ 0.0542 | 7998 In stock |
0.252 in
6.4 mm
|
Black
|
0.15 in
3.8 mm
|
|
|
||
| £ 0.0976 - £ 0.1017 | 1397 In stock |
1.031 in
26.2 mm
|
Natural
|
0.811 in
20.6 mm
|
|
|
||
| £ 0.0527 - £ 0.055 | 874 In stock |
0.343 in
8.7 mm
|
Natural
|
0.185 in
4.7 mm
|
|
|
||
| £ 0.053 - £ 0.0552 | 9856 In stock |
0.421 in
10.7 mm
|
Black
|
0.252 in
6.4 mm
|
|
|
||
| £ 0.0425 - £ 0.0525 | 1335 In stock |
0.673 in
17.1 mm
|
Natural
|
0.5 in
12.7 mm
|
|
|
||
| Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
0.126 in
3.2 mm
|
|
1
|
|||
| £ 0.0539 - £ 0.0665 | 491 In stock |
0.709 in
18.0 mm
|
Natural
|
0.551 in
14.0 mm
|
|
5
|
||
| £ 0.1173 - £ 0.1223 | 66 In stock |
0.866 in
22.0 mm
|
Natural
|
0.709 in
18.0 mm
|
|
5
|
||
| 10407929 | £ 0.1516 - £ 0.1573 | Request the lead time here |
1.094 in
27.8 mm
|
Black
|
0.866 in
22.0 mm
|
|
3
|
|
| £ 0.0517 - £ 0.054 | 2000 In stock |
0.551 in
14.0 mm
|
Natural
|
0.394 in
10.0 mm
|
|
5