Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178020, SRL178016, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
499 results
Product SKUs information
Essentra Part Number Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
£ 714.4386 - £ 952.578 Request the lead time here
3900.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 750.3528 - £ 1,000.467 Request the lead time here
4050.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 606.696 - £ 808.9212 Request the lead time here
3300.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 777.291 - £ 1,036.3812 Request the lead time here
4200.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 885.0336 - £ 1,180.038 Request the lead time here
480.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 369.3012 - £ 492.405 Request the lead time here
1950.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 592.161 - £ 789.5412 Request the lead time here
3150.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 286.7322 - £ 382.3062 Request the lead time here
1500.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 341.7816 - £ 455.7054 Request the lead time here
1800.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 314.2518 - £ 419.0058 Request the lead time here
1650.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 564.6312 - £ 752.8416 Request the lead time here
3000.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 454.5528 - £ 606.0738 Request the lead time here
240.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 880.056 - £ 1,173.408 Request the lead time here
2100.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
£ 1,374.8172 - £ 1,833.0828 Request the lead time here
3300.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
£ 2,117.0202 - £ 2,822.6868 Request the lead time here
5100.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
£ 572.9952 - £ 674.1078 Request the lead time here
900.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 770.049 - £ 905.9436 Request the lead time here
1200.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 1,530.1326 - £ 1,800.1572 Request the lead time here
240.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 2,097.8442 - £ 2,468.0532 Request the lead time here
3300.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 3,422.6814 - £ 4,026.6846 Request the lead time here
5400.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
  • of 25
Shaft Support Rail 16.0 M5x20 3900.0 Steel

20268404

Price Range
£ 952.578 - £ 714.4386

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    3900.0
Shaft Support Rail 16.0 M5x20 4050.0 Steel

20268411

Price Range
£ 1,000.467 - £ 750.3528

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    4050.0
Shaft Support Rail 16.0 M5x20 3300.0 Steel

20268367

Price Range
£ 808.9212 - £ 606.696

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    3300.0
Shaft Support Rail 16.0 M5x20 4200.0 Steel

20268428

Price Range
£ 1,036.3812 - £ 777.291

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    4200.0
Shaft Support Rail 16.0 M5x20 480.0 Steel

20268466

Price Range
£ 1,180.038 - £ 885.0336

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    480.0
Shaft Support Rail 20.0 M6x25 1950.0 Steel

20268664

Price Range
£ 492.405 - £ 369.3012

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    1950.0
Shaft Support Rail 20.0 M6x25 3150.0 Steel

20268749

Price Range
£ 789.5412 - £ 592.161

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    3150.0
Shaft Support Rail 20.0 M6x25 1500.0 Steel

20268633

Price Range
£ 382.3062 - £ 286.7322

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    1500.0
Shaft Support Rail 20.0 M6x25 1800.0 Steel

20268657

Price Range
£ 455.7054 - £ 341.7816

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    1800.0
Shaft Support Rail 20.0 M6x25 1650.0 Steel

20268640

Price Range
£ 419.0058 - £ 314.2518

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    1650.0
Shaft Support Rail 20.0 M6x25 3000.0 Steel

20268732

Price Range
£ 752.8416 - £ 564.6312

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    3000.0
Shaft Support Rail 20.0 M6x25 240.0 Steel

20268695

Price Range
£ 606.0738 - £ 454.5528

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    240.0
Shaft Support Rail 50.0 M12x45 2100.0 Steel

20269746

Price Range
£ 1,173.408 - £ 880.056

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    2100.0
Shaft Support Rail 50.0 M12x45 3300.0 Steel

20269784

Price Range
£ 1,833.0828 - £ 1,374.8172

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    3300.0
Shaft Support Rail 50.0 M12x45 5100.0 Steel

20269845

Price Range
£ 2,822.6868 - £ 2,117.0202

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    5100.0
Shaft Support Rail 60.0 M14x50 900.0 Steel

20269890

Price Range
£ 674.1078 - £ 572.9952

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    900.0
Shaft Support Rail 60.0 M14x50 1200.0 Steel

20269906

Price Range
£ 905.9436 - £ 770.049

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    1200.0
Shaft Support Rail 60.0 M14x50 240.0 Steel

20269944

Price Range
£ 1,800.1572 - £ 1,530.1326

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    240.0
Shaft Support Rail 60.0 M14x50 3300.0 Steel

20269975

Price Range
£ 2,468.0532 - £ 2,097.8442

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    3300.0
Shaft Support Rail 60.0 M14x50 5400.0 Steel

20270049

Price Range
£ 4,026.6846 - £ 3,422.6814

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    5400.0