20269906
20269906
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 905.9436 |
| 5 - 9 | £ 815.3472 |
| 10 + | £ 770.049 |
| Rail Type | Shaft & Rail |
|---|---|
| d1 tol. h6 | 60.0 |
| d2 | 11.0 |
| d3 | M14x50 |
| l1 | 1200.0 |
| l2 | 300.0 |
| w1 | 94.0 |
| w2 | 72..0 |
| h1 ±0.01 | 68.0 |
| h2 | 10.0 |
| h3 | 25.0 |
| α | 46.0 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue