Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178020, SRL178016, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
499 results
Product SKUs information
Essentra Part Number Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
£ 1,122.306 - £ 1,496.4114 Request the lead time here
4600.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 1,459.569 - £ 1,946.0886 Request the lead time here
600.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 480.0222 - £ 640.0296 Request the lead time here
1500.0
Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
£ 573.7296 - £ 764.9694 Request the lead time here
1800.0
Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
£ 375.6966 - £ 500.922 Request the lead time here
900.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
£ 1,888.2954 - £ 2,517.7272 Request the lead time here
600.0
Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
£ 2,854.8882 - £ 3,358.6968 Request the lead time here
4500.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 828.4848 - £ 974.6916 Request the lead time here
900.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
£ 2,211.4722 - £ 2,601.7344 Request the lead time here
240.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
£ 621.3636 - £ 828.4848 Request the lead time here
3000.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 3,034.6632 - £ 3,570.1938 Request the lead time here
3300.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
£ 351.5226 - £ 468.7002 Request the lead time here
1680.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 499.9326 - £ 666.5802 Request the lead time here
240.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 645.6498 - £ 860.8698 Request the lead time here
3120.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 3,801.2034 - £ 4,472.0064 Request the lead time here
600.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 1,937.0412 - £ 2,278.8738 Request the lead time here
2100.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
£ 4,406.8182 - £ 5,184.4866 Request the lead time here
480.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
£ 4,132.3872 - £ 4,861.626 Request the lead time here
4500.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
£ 620.6088 - £ 827.475 Request the lead time here
2200.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 2,760.2322 - £ 3,247.3332 Request the lead time here
3000.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
  • of 25
Shaft Support Rail 30.0 M10x35 4600.0 Steel

20269425

Price Range
£ 1,496.4114 - £ 1,122.306

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    4600.0
Shaft Support Rail 30.0 M10x35 600.0 Steel

20269494

Price Range
£ 1,946.0886 - £ 1,459.569

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    600.0
Shaft Support Rail 40.0 M10x40 1500.0 Steel

20269531

Price Range
£ 640.0296 - £ 480.0222

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    1500.0
Shaft Support Rail 40.0 M10x40 1800.0 Steel

20269548

Price Range
£ 764.9694 - £ 573.7296

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    1800.0
Shaft Support Rail 50.0 M12x45 900.0 Steel

20269708

Price Range
£ 500.922 - £ 375.6966

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    900.0
Shaft Support Rail 40.0 M10x40 600.0 Steel

20269685

Price Range
£ 2,517.7272 - £ 1,888.2954

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    600.0
Shaft Support Rail 60.0 M14x50 4500.0 Steel

20270018

Price Range
£ 3,358.6968 - £ 2,854.8882

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    4500.0
Shaft Support Rail 80.0 M16x60 900.0 Steel

20270087

Price Range
£ 974.6916 - £ 828.4848

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    900.0
Shaft Support Rail 80.0 M16x60 240.0 Steel

20270131

Price Range
£ 2,601.7344 - £ 2,211.4722

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    240.0
Shaft Support Rail 12.0 M4x20 3000.0 Stainless Steel

20270520

Price Range
£ 828.4848 - £ 621.3636

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    3000.0
Shaft Support Rail 80.0 M16x60 3300.0 Steel

20270162

Price Range
£ 3,570.1938 - £ 3,034.6632

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    3300.0
Shaft Support Rail 12.0 M4x20 1680.0 Stainless Steel

20270414

Price Range
£ 468.7002 - £ 351.5226

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1680.0
Shaft Support Rail 12.0 M4x20 240.0 Stainless Steel

20270476

Price Range
£ 666.5802 - £ 499.9326

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    240.0
Shaft Support Rail 12.0 M4x20 3120.0 Stainless Steel

20270537

Price Range
£ 860.8698 - £ 645.6498

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    3120.0
Shaft Support Rail 60.0 M14x50 600.0 Steel

20270063

Price Range
£ 4,472.0064 - £ 3,801.2034

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    600.0
Shaft Support Rail 80.0 M16x60 2100.0 Steel

20270124

Price Range
£ 2,278.8738 - £ 1,937.0412

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    2100.0
Shaft Support Rail 80.0 M16x60 480.0 Steel

20270216

Price Range
£ 5,184.4866 - £ 4,406.8182

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    480.0
Shaft Support Rail 80.0 M16x60 4500.0 Steel

20270209

Price Range
£ 4,861.626 - £ 4,132.3872

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    4500.0
Shaft Support Rail 25.0 M8x30 2200.0 Stainless Steel

20270285

Price Range
£ 827.475 - £ 620.6088

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    2200.0
Shaft Support Rail 80.0 M16x60 3000.0 Steel

20270155

Price Range
£ 3,247.3332 - £ 2,760.2322

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    3000.0