Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178020, SRL178016, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
499 results
Product SKUs information
Essentra Part Number Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
£ 3,801.2034 - £ 4,472.0064 Request the lead time here
600.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 1,937.0412 - £ 2,278.8738 Request the lead time here
2100.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
£ 3,044.1594 - £ 3,581.3628 Request the lead time here
480.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 553.8498 - £ 651.5862 Request the lead time here
600.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
£ 1,659.5808 - £ 1,952.4534 Request the lead time here
1800.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
£ 3,034.6632 - £ 3,570.1938 Request the lead time here
3300.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
£ 1,908.5832 - £ 2,245.3974 Request the lead time here
3000.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 2,287.1154 - £ 2,690.7192 Request the lead time here
360.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 3,233.4204 - £ 3,804.0186 Request the lead time here
5100.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 3,611.9424 - £ 4,249.3404 Request the lead time here
5700.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
£ 916.0212 - £ 1,221.3582 Request the lead time here
5150.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 1,020.8976 - £ 1,361.2002 Request the lead time here
5760.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 200.022 - £ 266.6892 Request the lead time here
1050.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 142.035 - £ 189.3732 Request the lead time here
750.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 231.6828 - £ 308.907 Request the lead time here
1200.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 204.153 - £ 272.2074 Request the lead time here
1050.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
£ 418.149 - £ 557.532 Request the lead time here
2250.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 911.9616 - £ 1,215.9522 Request the lead time here
4950.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 1,073.5806 - £ 1,431.4374 Request the lead time here
5850.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 579.7578 - £ 773.007 Request the lead time here
3150.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
  • of 25
Shaft Support Rail 60.0 M14x50 600.0 Steel

20270063

Price Range
£ 4,472.0064 - £ 3,801.2034

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    600.0
Shaft Support Rail 80.0 M16x60 2100.0 Steel

20270124

Price Range
£ 2,278.8738 - £ 1,937.0412

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    2100.0
Shaft Support Rail 60.0 M14x50 480.0 Steel

20270025

Price Range
£ 3,581.3628 - £ 3,044.1594

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    480.0
Shaft Support Rail 80.0 M16x60 600.0 Steel

20270070

Price Range
£ 651.5862 - £ 553.8498

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    600.0
Shaft Support Rail 80.0 M16x60 1800.0 Steel

20270117

Price Range
£ 1,952.4534 - £ 1,659.5808

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    1800.0
Shaft Support Rail 80.0 M16x60 3300.0 Steel

20270162

Price Range
£ 3,570.1938 - £ 3,034.6632

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    3300.0
Shaft Support Rail 60.0 M14x50 3000.0 Steel

20269968

Price Range
£ 2,245.3974 - £ 1,908.5832

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    3000.0
Shaft Support Rail 60.0 M14x50 360.0 Steel

20269982

Price Range
£ 2,690.7192 - £ 2,287.1154

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    360.0
Shaft Support Rail 60.0 M14x50 5100.0 Steel

20270032

Price Range
£ 3,804.0186 - £ 3,233.4204

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    5100.0
Shaft Support Rail 60.0 M14x50 5700.0 Steel

20270056

Price Range
£ 4,249.3404 - £ 3,611.9424

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    5700.0
Shaft Support Rail 12.0 M4x20 5150.0 Steel

20268107

Price Range
£ 1,221.3582 - £ 916.0212

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    5150.0
Shaft Support Rail 12.0 M4x20 5760.0 Steel

20268152

Price Range
£ 1,361.2002 - £ 1,020.8976

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    5760.0
Shaft Support Rail 16.0 M5x20 1050.0 Steel

20268237

Price Range
£ 266.6892 - £ 200.022

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1050.0
Shaft Support Rail 20.0 M6x25 750.0 Steel

20268589

Price Range
£ 189.3732 - £ 142.035

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    750.0
Shaft Support Rail 20.0 M6x25 1200.0 Steel

20268619

Price Range
£ 308.907 - £ 231.6828

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    1200.0
Shaft Support Rail 20.0 M6x25 1050.0 Steel

20268602

Price Range
£ 272.2074 - £ 204.153

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    1050.0
Shaft Support Rail 16.0 M5x20 2250.0 Steel

20268299

Price Range
£ 557.532 - £ 418.149

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    2250.0
Shaft Support Rail 16.0 M5x20 4950.0 Steel

20268473

Price Range
£ 1,215.9522 - £ 911.9616

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    4950.0
Shaft Support Rail 16.0 M5x20 5850.0 Steel

20268534

Price Range
£ 1,431.4374 - £ 1,073.5806

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    5850.0
Shaft Support Rail 16.0 M5x20 3150.0 Steel

20268350

Price Range
£ 773.007 - £ 579.7578

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    3150.0