Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Collar Height | Screw Size | Bore Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.472 in
12.0 mm
|
M6 x 8
|
0.472 in
12.0 mm
|
0.866 in
22.0 mm
|
|||
| Request the lead time here |
0.551 in
14.0 mm
|
M6 x 8
|
0.709 in
18.0 mm
|
1.26 in
32.0 mm
|
|||
| Request the lead time here |
0.63 in
16.0 mm
|
M8 x 10
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
0.63 in
16.0 mm
|
M8 x 12
|
1.26 in
32.0 mm
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
0.63 in
16.0 mm
|
M8 x 12
|
1.496 in
38.0 mm
|
2.205 in
56.0 mm
|
|||
| Request the lead time here |
0.709 in
18.0 mm
|
M10 x 16
|
1.89 in
48.0 mm
|
2.756 in
70.0 mm
|
|||
| Request the lead time here |
0.866 in
22.0 mm
|
M12 x 20
|
3.15 in
80.0 mm
|
4.331 in
110.0 mm
|
|||
| Request the lead time here |
0.787 in
20.0 mm
|
M10 x 16
|
2.362 in
60.0 mm
|
3.543 in
90.0 mm
|
|||
| Request the lead time here |
0.394 in
10.0 mm
|
M5 x 8
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
0.315 in
8.0 mm
|
M3 x 4
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
0.472 in
12.0 mm
|
M6 x 8
|
0.551 in
14.0 mm
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
0.551 in
14.0 mm
|
M6 x 8
|
0.787 in
20.0 mm
|
1.26 in
32.0 mm
|
|||
| Request the lead time here |
0.63 in
16.0 mm
|
M8 x 10
|
1.024 in
26.0 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
0.63 in
16.0 mm
|
M8 x 12
|
1.339 in
34.0 mm
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
0.709 in
18.0 mm
|
M10 x 16
|
1.575 in
40.0 mm
|
2.48 in
63.0 mm
|
|||
| Request the lead time here |
0.709 in
18.0 mm
|
M10 x 16
|
1.969 in
50.0 mm
|
3.15 in
80.0 mm
|
|||
| Request the lead time here |
0.472 in
12.0 mm
|
M6 x 8
|
0.63 in
16.0 mm
|
1.102 in
28.0 mm
|
|||
| Request the lead time here |
0.63 in
16.0 mm
|
M8 x 12
|
0.945 in
24.0 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
0.63 in
16.0 mm
|
M8 x 10
|
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
|||
| 10 In stock |
0.63 in
16.0 mm
|
M8 x 12
|
1.417 in
36.0 mm
|
2.205 in
56.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue