10209974
1337550
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Bore Diameter | 0.394 in |
|---|---|
| Bore Diameter | 10.0 mm |
| Outside Diameter | 0.787 in |
| Outside Diameter | 20.0 mm |
| Material | Steel |
| Collar Style | Full-Set |
| Collar Height | 0.394 in |
| Collar Height | 10.0 mm |
| Coupling Style | Grub Screw |
| Colour | Black |
| Screw Size | M5 x 8 |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue