| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 47.0253 |
| 50 + | £ 46.0803 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Bore Diameter | 60.0 mm |
|---|---|
| Bore Diameter | 2.362 in |
| Outside Diameter | 3.543 in |
| Outside Diameter | 90.0 mm |
| Material | Steel |
| Collar Style | Full-Set |
| Collar Height | 20.0 mm |
| Collar Height | 0.787 in |
| Coupling Style | Grub Screw |
| Colour | Black |
| Screw Size | M10 x 16 |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue