Quantity | Unit price |
---|---|
10 - 49 | £ 2.7375 |
50 - 99 | £ 2.682 |
100 - 249 | £ 2.6264 |
250 + | £ 2.5708 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bore Diameter | 0.472 in |
---|---|
Bore Diameter | 12.0 mm |
Outside Diameter | 0.866 in |
Outside Diameter | 22.0 mm |
Material | Steel |
Collar Style | Full-Set |
Collar Height | 0.472 in |
Collar Height | 12.0 mm |
Coupling Style | Grub Screw |
Colour | Black |
Screw Size | M6 x 8 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue