Menu Search

Shaft Collar One Piece Solid

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Collar Height Screw Size Bore Diameter Outside Diameter View
£ 2.2929 - £ 2.4457 Request the lead time here
10.0 mm
M5 x 8
10.0 mm
20.0 mm
£ 1.6149 - £ 1.7141 Request the lead time here
8.0 mm
M3 x 4
6.0 mm
12.0 mm
£ 2.9599 - £ 3.1544 Request the lead time here
12.0 mm
M6 x 8
14.0 mm
25.0 mm
£ 3.9465 - £ 4.1967 Request the lead time here
14.0 mm
M6 x 8
20.0 mm
32.0 mm
£ 6.3228 - £ 6.7258 Request the lead time here
16.0 mm
M8 x 10
26.0 mm
40.0 mm
£ 11.5617 - £ 12.0481 Request the lead time here
16.0 mm
M8 x 12
34.0 mm
50.0 mm
£ 19.566 - £ 20.3859 Request the lead time here
18.0 mm
M10 x 16
40.0 mm
63.0 mm
£ 1.6149 - £ 1.7141 Request the lead time here
8.0 mm
M4 x 6
8.0 mm
16.0 mm
£ 2.9599 - £ 3.1544 Request the lead time here
12.0 mm
M6 x 8
15.0 mm
25.0 mm
£ 4.6136 - £ 4.9054 Request the lead time here
14.0 mm
M6 x 10
22.0 mm
36.0 mm
£ 8.0321 - £ 8.5462 Request the lead time here
16.0 mm
M8 x 12
28.0 mm
45.0 mm
£ 13.5767 - £ 14.1465 Request the lead time here
16.0 mm
M8 x 12
35.0 mm
56.0 mm
£ 19.7589 - £ 20.581 Request the lead time here
18.0 mm
M10 x 16
42.0 mm
63.0 mm
£ 46.0803 - £ 47.0253 Request the lead time here
20.0 mm
M10 x 16
60.0 mm
90.0 mm
£ 2.5708 - £ 2.7375 Request the lead time here
12.0 mm
M6 x 8
12.0 mm
22.0 mm
£ 3.9465 - £ 4.1967 Request the lead time here
14.0 mm
M6 x 8
18.0 mm
32.0 mm
£ 6.3228 - £ 6.7258 Request the lead time here
16.0 mm
M8 x 10
25.0 mm
40.0 mm
£ 11.6312 - £ 12.1176 Request the lead time here
16.0 mm
M8 x 12
32.0 mm
50.0 mm
£ 13.3961 - £ 13.9519 Request the lead time here
16.0 mm
M8 x 12
38.0 mm
56.0 mm
£ 23.0123 - £ 23.9712 Request the lead time here
18.0 mm
M10 x 16
48.0 mm
70.0 mm
  • of 2
Shaft Collar 10.0 mm 20.0 mm M5 x 8 Full-Set

1337550

Price Range
£ 2.4457 - £ 2.2929

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Outside Diameter
    20.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    10.0 mm
Shaft Collar 6.0 mm 12.0 mm M3 x 4 Full-Set

1337548

Price Range
£ 1.7141 - £ 1.6149

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Outside Diameter
    12.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    8.0 mm
Shaft Collar 14.0 mm 25.0 mm M6 x 8 Full-Set

1337552

Price Range
£ 3.1544 - £ 2.9599

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    14.0 mm
  • Outside Diameter
    25.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
Shaft Collar 20.0 mm 32.0 mm M6 x 8 Full-Set

1337556

Price Range
£ 4.1967 - £ 3.9465

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Outside Diameter
    32.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    14.0 mm
Shaft Collar 26.0 mm 40.0 mm M8 x 10 Full-Set

1337560

Price Range
£ 6.7258 - £ 6.3228

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    26.0 mm
  • Outside Diameter
    40.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 34.0 mm 50.0 mm M8 x 12 Full-Set

1337564

Price Range
£ 12.0481 - £ 11.5617

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    34.0 mm
  • Outside Diameter
    50.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 40.0 mm 63.0 mm M10 x 16 Full-Set

1337568

Price Range
£ 20.3859 - £ 19.566

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Outside Diameter
    63.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    18.0 mm
Shaft Collar 8.0 mm 16.0 mm M4 x 6 Full-Set

1337549

Price Range
£ 1.7141 - £ 1.6149

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Outside Diameter
    16.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    8.0 mm
Shaft Collar 15.0 mm 25.0 mm M6 x 8 Full-Set

1337553

Price Range
£ 3.1544 - £ 2.9599

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    15.0 mm
  • Outside Diameter
    25.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
Shaft Collar 22.0 mm 36.0 mm M6 x 10 Full-Set

1337557

Price Range
£ 4.9054 - £ 4.6136

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    22.0 mm
  • Outside Diameter
    36.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    14.0 mm
Shaft Collar 28.0 mm 45.0 mm M8 x 12 Full-Set

1337561

Price Range
£ 8.5462 - £ 8.0321

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    28.0 mm
  • Outside Diameter
    45.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 35.0 mm 56.0 mm M8 x 12 Full-Set

1337565

Price Range
£ 14.1465 - £ 13.5767

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    35.0 mm
  • Outside Diameter
    56.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 42.0 mm 63.0 mm M10 x 16 Full-Set

1337569

Price Range
£ 20.581 - £ 19.7589

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Outside Diameter
    63.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    18.0 mm
Shaft Collar 60.0 mm 90.0 mm M10 x 16 Full-Set

1337573

Price Range
£ 47.0253 - £ 46.0803

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    60.0 mm
  • Outside Diameter
    90.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    20.0 mm
Shaft Collar 12.0 mm 22.0 mm M6 x 8 Full-Set

1337551

Price Range
£ 2.7375 - £ 2.5708

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    12.0 mm
  • Outside Diameter
    22.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
Shaft Collar 18.0 mm 32.0 mm M6 x 8 Full-Set

1337555

Price Range
£ 4.1967 - £ 3.9465

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    18.0 mm
  • Outside Diameter
    32.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    14.0 mm
Shaft Collar 25.0 mm 40.0 mm M8 x 10 Full-Set

1337559

Price Range
£ 6.7258 - £ 6.3228

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Outside Diameter
    40.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 32.0 mm 50.0 mm M8 x 12 Full-Set

1337563

Price Range
£ 12.1176 - £ 11.6312

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Outside Diameter
    50.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 38.0 mm 56.0 mm M8 x 12 Full-Set

1337567

Price Range
£ 13.9519 - £ 13.3961

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    38.0 mm
  • Outside Diameter
    56.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 48.0 mm 70.0 mm M10 x 16 Full-Set

1337571

Price Range
£ 23.9712 - £ 23.0123

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    48.0 mm
  • Outside Diameter
    70.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    18.0 mm