Menu Search

Set Screws - Plastic Hex Socket

In stock

Set Screws with Plastic Hex Socket Heads are designed to secure objects in place by creating a tight and reliable connection. They are frequently used for applications requiring high torque or the screw to be recessed from the object's surface being secured.

It has outstanding strength and corrosion resistance and is lightweight and electrically insulated due to its composition. It has a comfortable grip that allows for simple installation and removal using a hex key or Allen wrench. Used in electrical applications like circuit boards, connectors, and heat sinks, as well as in manufacturing and the automobile industry.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Compatible Hex Key Size Thread Length Drive Type View
£ 6.3075 - £ 6.5626 Request the lead time here
M3
PEEK
1.5 mm
4.0 mm
Hexagonal Drive
£ 6.5485 - £ 6.8178 20 In stock
M3
PEEK
1.5 mm
30.0 mm
Hexagonal Drive
£ 6.7044 - £ 6.9879 Request the lead time here
M3
PEEK
1.5 mm
10.0 mm
Hexagonal Drive
£ 12.2607 - £ 12.771 Request the lead time here
M8
PEEK
4.0 mm
12.0 mm
Hexagonal Drive
£ 7.2147 - £ 7.5123 Request the lead time here
M4
PEEK
2.0 mm
8.0 mm
Hexagonal Drive
£ 12.6292 - £ 13.1679 Request the lead time here
M8
PEEK
4.0 mm
30.0 mm
Hexagonal Drive
£ 7.569 - £ 7.895 Request the lead time here
M4
PEEK
2.0 mm
20.0 mm
Hexagonal Drive
£ 8.4762 - £ 8.8305 465 In stock
M6
PEEK
3.0 mm
6.0 mm
Hexagonal Drive
£ 8.8589 - £ 9.2274 Request the lead time here
M6
PEEK
3.0 mm
15.0 mm
Hexagonal Drive
£ 8.0935 - £ 8.4337 Request the lead time here
M5
PEEK
2.5 mm
10.0 mm
Hexagonal Drive
£ 8.5471 - £ 8.9156 Request the lead time here
M6
PEEK
3.0 mm
8.0 mm
Hexagonal Drive
£ 8.703 - £ 9.0573 Request the lead time here
M6
PEEK
3.0 mm
10.0 mm
Hexagonal Drive
£ 8.7455 - £ 9.0999 Request the lead time here
M6
PEEK
3.0 mm
12.0 mm
Hexagonal Drive
£ 12.1757 - £ 12.6859 Request the lead time here
M8
PEEK
4.0 mm
10.0 mm
Hexagonal Drive
£ 12.5726 - £ 13.097 Request the lead time here
M8
PEEK
4.0 mm
25.0 mm
Hexagonal Drive
£ 7.0729 - £ 7.3564 Request the lead time here
M4
PEEK
2.0 mm
6.0 mm
Hexagonal Drive
£ 7.5265 - £ 7.8383 Request the lead time here
M4
PEEK
2.0 mm
15.0 mm
Hexagonal Drive
£ 8.3911 - £ 8.7455 Request the lead time here
M5
PEEK
2.5 mm
20.0 mm
Hexagonal Drive
£ 9.0715 - £ 9.4542 Request the lead time here
M6
PEEK
3.0 mm
25.0 mm
Hexagonal Drive
£ 12.4733 - £ 12.9978 Request the lead time here
M8
PEEK
4.0 mm
20.0 mm
Hexagonal Drive
  • of 6
Set Screw Hexagonal Drive M3 4.0 mm PEEK

10359396

Price Range
£ 6.5626 - £ 6.3075

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.5 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M3 30.0 mm PEEK

10127421

Price Range
£ 6.8178 - £ 6.5485

Stock Levels
20 In stock
Attributes
  • Compatible Hex Key Size
    1.5 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M3
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M3 10.0 mm PEEK

10359419

Price Range
£ 6.9879 - £ 6.7044

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M8 12.0 mm PEEK

10359624

Price Range
£ 12.771 - £ 12.2607

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M8
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M4 8.0 mm PEEK

10359440

Price Range
£ 7.5123 - £ 7.2147

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M8 30.0 mm PEEK

10359662

Price Range
£ 13.1679 - £ 12.6292

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M4 20.0 mm PEEK

10359488

Price Range
£ 7.895 - £ 7.569

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M6 6.0 mm PEEK

10359549

Price Range
£ 8.8305 - £ 8.4762

Stock Levels
465 In stock
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M6
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M6 15.0 mm PEEK

10359587

Price Range
£ 9.2274 - £ 8.8589

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M6
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M5 10.0 mm PEEK

10359518

Price Range
£ 8.4337 - £ 8.0935

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M6 8.0 mm PEEK

10359556

Price Range
£ 8.9156 - £ 8.5471

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M6 10.0 mm PEEK

10359563

Price Range
£ 9.0573 - £ 8.703

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M6 12.0 mm PEEK

10359570

Price Range
£ 9.0999 - £ 8.7455

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M8 10.0 mm PEEK

10359617

Price Range
£ 12.6859 - £ 12.1757

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M8 25.0 mm PEEK

10359655

Price Range
£ 13.097 - £ 12.5726

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M4 6.0 mm PEEK

10359433

Price Range
£ 7.3564 - £ 7.0729

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M4 15.0 mm PEEK

10359471

Price Range
£ 7.8383 - £ 7.5265

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M4
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M5 20.0 mm PEEK

10359532

Price Range
£ 8.7455 - £ 8.3911

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M6 25.0 mm PEEK

10359600

Price Range
£ 9.4542 - £ 9.0715

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Brown
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive M8 20.0 mm PEEK

10359648

Price Range
£ 12.9978 - £ 12.4733

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Colour
    Brown
  • Screw Type
    Set Screw