Quantity | Unit price |
---|---|
5 - 9 | £ 8.7485 |
10 - 49 | £ 8.5705 |
50 + | £ 8.4062 |
Compatible Hex Key Size | 3.0 mm |
---|---|
Compatible Hex Key Size | 0.118 in |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Thread Size | M6 |
Colour | Brown |
Screw Type | Set Screw |
Drive Type | Hexagonal Drive |
Commodity Code | 3926909790 |
Key Size | 3.0 mm |
Key Size | 3.0 mm |
Full Material | Polyether Ether Ketone |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue