10359600
188602570409
| Quantity | Unit price |
|---|---|
| 5 - 9 | £ 9.4542 |
| 10 - 49 | £ 9.2558 |
| 50 + | £ 9.0715 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hex Key Size | 3.0 mm |
|---|---|
| Compatible Hex Key Size | 0.118 in |
| Thread Length | 25.0 mm |
| Thread Length | 0.984 in |
| Thread Size | M6 |
| Colour | Brown |
| Screw Type | Set Screw |
| Drive Type | Hexagonal Drive |
| Commodity Code | 3926909790 |
| Key Size | 3.0 mm |
| Key Size | 3.0 mm |
| Full Material | Polyether Ether Ketone |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue