Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Self Tapping Screws with Pan Heads are a type of screw that may be used to join materials without the use of pre-drilled holes. They feature a pointed tip and sharp threads that allow them to tap their threads into wood, plastic, or metal.
The pan head design features a level bearing surface and a slightly rounded top for a clean, complete look. It has high strength, durability, and corrosion resistance.
Simple to install with a Phillips head screwdriver. Commonly used in construction, manufacturing, automotive, and electronics industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Thread Length | View | |
|---|---|---|---|---|---|---|
| £ 0.1615 - £ 0.1686 | Request the lead time here |
3.5 mm
|
PPA
|
0.512 in
13.0 mm
|
||
| £ 0.3047 - £ 0.3175 | Request the lead time here |
4.8 mm
|
PPA
|
0.748 in
19.0 mm
|
||
| £ 0.6179 - £ 0.6435 | Request the lead time here |
5.5 mm
|
PPA
|
0.748 in
19.0 mm
|
||
| £ 0.4819 - £ 0.5017 | 2464 In stock |
4.8 mm
|
PPA
|
1.496 in
38.0 mm
|
||
| £ 0.3231 - £ 0.3359 | Request the lead time here |
4.2 mm
|
PPA
|
0.374 in
9.5 mm
|
||
| £ 0.3798 - £ 0.3954 | 300 In stock |
4.2 mm
|
PPA
|
0.512 in
13.0 mm
|
||
| £ 0.642 - £ 0.669 | Request the lead time here |
6.3 mm
|
PPA
|
0.984 in
25.0 mm
|
||
| £ 0.6279 - £ 0.6534 | 800 In stock |
6.3 mm
|
PPA
|
0.748 in
19.0 mm
|
||
| £ 0.3543 - £ 0.3699 | 900 In stock |
4.8 mm
|
PPA
|
0.63 in
16.0 mm
|
||
| £ 0.2707 - £ 0.282 | 1178 In stock |
3.5 mm
|
PPA
|
0.374 in
9.5 mm
|
||
| £ 0.3458 - £ 0.36 | 771 In stock |
3.5 mm
|
PPA
|
0.256 in
6.5 mm
|
||
| £ 0.6449 - £ 0.6718 | Request the lead time here |
6.3 mm
|
PPA
|
0.63 in
16.0 mm
|
||
| £ 0.2041 - £ 0.214 | 24200 In stock |
4.2 mm
|
PPA
|
0.63 in
16.0 mm
|
||
| £ 0.1913 - £ 0.1998 | 900 In stock |
3.5 mm
|
PPA
|
0.63 in
16.0 mm
|
||
| £ 1.6017 - £ 1.6725 | 450 In stock |
8.0 mm
|
PPA
|
1.969 in
50.0 mm
|
||
| £ 0.3869 - £ 0.4025 | Request the lead time here |
4.8 mm
|
PPA
|
0.866 in
22.0 mm
|
||
| £ 0.394 - £ 0.394 | 277 In stock |
|
PPA
|
0.374 in
9.5 mm
|
||
| £ 0.4507 - £ 0.4507 | 22000 In stock |
|
PPA
|
0.866 in
22.0 mm
|
||
| £ 0.8929 - £ 0.8929 | 7000 In stock |
|
PPA
|
0.748 in
19.0 mm
|
||
| £ 0.8462 - £ 0.8462 | 11210 In stock |
|
PPA
|
1.969 in
50.0 mm