Menu Search

Self Tapping Screws - Pan Head

In stock

These Self Tapping Screws with Pan Heads are a type of screw that may be used to join materials without the use of pre-drilled holes. They feature a pointed tip and sharp threads that allow them to tap their threads into wood, plastic, or metal.

The pan head design features a level bearing surface and a slightly rounded top for a clean, complete look. It has high strength, durability, and corrosion resistance.

Simple to install with a Phillips head screwdriver. Commonly used in construction, manufacturing, automotive, and electronics industries.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Thread Size Material Thread Length View
£ 0.265 - £ 0.265 11000 In stock
PPA
16.0 mm
£ 0.265 - £ 0.265 Request the lead time here
PPA
9.5 mm
£ 0.394 - £ 0.394 Request the lead time here
PPA
9.5 mm
£ 0.394 - £ 0.394 1000 In stock
PPA
13.0 mm
£ 0.8929 - £ 0.8929 Request the lead time here
PPA
19.0 mm
£ 0.265 - £ 0.265 Request the lead time here
PPA
13.0 mm
£ 0.4238 - £ 0.4238 Request the lead time here
PPA
19.0 mm
£ 1.4089 - £ 1.4089 Request the lead time here
PPA
50.0 mm
£ 0.394 - £ 0.394 Request the lead time here
PPA
16.0 mm
£ 0.5698 - £ 0.5698 Request the lead time here
PPA
25.0 mm
£ 0.4507 - £ 0.4507 Request the lead time here
PPA
22.0 mm
£ 0.394 - £ 0.394 Request the lead time here
PPA
16.0 mm
6580111301VR £ 0.265 - £ 0.265 4000 In stock
PPA
6.5 mm
£ 0.8462 - £ 0.8462 11000 In stock
PPA
50.0 mm
£ 0.394 - £ 0.394 18000 In stock
PPA
9.5 mm
£ 0.394 - £ 0.394 Request the lead time here
4.8 mm
PPA
13.0 mm
£ 0.4762 - £ 0.4762 Request the lead time here
PPA
38.0 mm
£ 0.9567 - £ 0.9567 2000 In stock
PPA
25.0 mm
£ 0.2041 - £ 0.214 800 In stock
4.2 mm
PPA
16.0 mm
£ 0.3869 - £ 0.4025 Request the lead time here
4.8 mm
PPA
22.0 mm
  • of 2
Sheet Metal Screw Crossed Drive 16.0 mm PPA

6580141301VR

Price Range
£ 0.265 - £ 0.265

Stock Levels
11000 In stock
Attributes
  • Thread Length
    16.0 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 9.5 mm PPA

6580121301VR

Price Range
£ 0.265 - £ 0.265

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    9.5 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 9.5 mm PPA

6580251301VR

Price Range
£ 0.394 - £ 0.394

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    9.5 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.1 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 13.0 mm PPA

6580191301VR

Price Range
£ 0.394 - £ 0.394

Stock Levels
1000 In stock
Attributes
  • Thread Length
    13.0 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 19.0 mm PPA

6580421301VR

Price Range
£ 0.8929 - £ 0.8929

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    19.0 mm
  • Colour
    Black
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 13.0 mm PPA

6580131301VR

Price Range
£ 0.265 - £ 0.265

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    13.0 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 19.0 mm PPA

6580281301VR

Price Range
£ 0.4238 - £ 0.4238

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    19.0 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 50.0 mm PPA

6580551301VR

Price Range
£ 1.4089 - £ 1.4089

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    50.0 mm
  • Colour
    Black
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 16.0 mm PPA

6580271301VR

Price Range
£ 0.394 - £ 0.394

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 25.0 mm PPA

6580351301VR

Price Range
£ 0.5698 - £ 0.5698

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 22.0 mm PPA

6580291301VR

Price Range
£ 0.4507 - £ 0.4507

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    22.0 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 16.0 mm PPA

6580201301VR

Price Range
£ 0.394 - £ 0.394

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 6.5 mm PPA

6580111301VR

Price Range
£ 0.265 - £ 0.265

Stock Levels
4000 In stock
Attributes
  • Thread Length
    6.5 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 50.0 mm PPA

6580411301VR

Price Range
£ 0.8462 - £ 0.8462

Stock Levels
11000 In stock
Attributes
  • Thread Length
    50.0 mm
  • Colour
    Black
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 9.5 mm PPA

6580181301VR

Price Range
£ 0.394 - £ 0.394

Stock Levels
18000 In stock
Attributes
  • Thread Length
    9.5 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 4.8 mm 13.0 mm PPA

6580261301VR

Price Range
£ 0.394 - £ 0.394

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    13.0 mm
  • Thread Size
    4.8 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
Sheet Metal Screw Crossed Drive 38.0 mm PPA

6580321301VR

Price Range
£ 0.4762 - £ 0.4762

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    38.0 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 25.0 mm PPA

6580441301VR

Price Range
£ 0.9567 - £ 0.9567

Stock Levels
2000 In stock
Attributes
  • Thread Length
    25.0 mm
  • Colour
    Black
  • Head Diameter
    12.0 mm
  • Head Height
    4.6 mm
  • Screw Type
    Self-Tapping Screw
Sheet Metal Screw Crossed Drive 4.2 mm 16.0 mm PPA Black

433003511499

Price Range
£ 0.214 - £ 0.2041

Stock Levels
800 In stock
Attributes
  • Thread Length
    16.0 mm
  • Thread Size
    4.2 mm
  • Colour
    Black
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
Sheet Metal Screw Crossed Drive 4.8 mm 22.0 mm PPA Black

433006011499

Price Range
£ 0.4025 - £ 0.3869

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    22.0 mm
  • Thread Size
    4.8 mm
  • Colour
    Black
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm