Menu Search

Screw Mount P Clips

In stock

Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.

One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.

  • Material: Aluminium, PA,
  • Colour: Black, Grey, Natural
  • Material Flammability Standard: , UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Adjustability Colour Hole Diameter Maximum Compatible Cable Diameter Overall Width View
£ 0.9099 - £ 0.9099 14244 In stock
Fixed
Natural
12.7 mm
10000212 £ 0.2069 - £ 0.2154 10000 In stock
Fixed
Natural
9.5 mm
10000144 £ 0.2763 - £ 0.282 32000 In stock
Fixed
Natural
9.5 mm
10000182 £ 0.1258 - £ 0.1311 28000 In stock
Fixed
Natural
9.5 mm
10000229 £ 0.1533 - £ 0.1873 15000 In stock
Fixed
Natural
9.5 mm
£ 0.9482 - £ 0.9482 27987 In stock
Fixed
Natural
12.7 mm
£ 0.9043 - £ 0.9227 62951 In stock
Fixed
Natural
12.7 mm
10000175 £ 0.1216 - £ 0.1267 37000 In stock
Fixed
Natural
9.5 mm
10000151 £ 0.0908 - £ 0.0966 40000 In stock
Fixed
Natural
9.5 mm
10000199 £ 0.2239 - £ 0.2324 28000 In stock
Fixed
Natural
9.5 mm
£ 0.9043 - £ 0.9043 6257 In stock
Fixed
Natural
12.7 mm
£ 0.866 - £ 0.866 4169 In stock
Fixed
Natural
12.7 mm
10000168 £ 0.1146 - £ 0.1194 110000 In stock
Fixed
Natural
9.5 mm
£ 0.2069 - £ 0.2069 7000 In stock
Fixed
Natural
9.5 mm
£ 1.3295 - £ 1.3295 38872 In stock
Natural
5.2 mm
12.7 mm
£ 0.6548 - £ 0.6548 Request the lead time here
Black
5.2 mm
9.5 mm
£ 0.5754 - £ 0.5754 Request the lead time here
Black
5.2 mm
9.5 mm
£ 0.6307 - £ 0.6307 Request the lead time here
Black
5.2 mm
9.5 mm
£ 2.1545 - £ 2.1545 346 In stock
Black
5.2 mm
12.7 mm
10161708 £ 0.90 - £ 0.90 468 In stock
Black
5.2 mm
12.7 mm
  • of 3
P Style Cable Clamp Screw Aluminium Alloy Natural

10148402

Price Range
£ 0.9099 - £ 0.9099

Stock Levels
14244 In stock
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000212

Price Range
£ 0.2154 - £ 0.2069

Stock Levels
10000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616100099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000144

Price Range
£ 0.282 - £ 0.2763

Stock Levels
32000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616100099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000182

Price Range
£ 0.1311 - £ 0.1258

Stock Levels
28000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616100099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000229

Price Range
£ 0.1873 - £ 0.1533

Stock Levels
15000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616100099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10148419

Price Range
£ 0.9482 - £ 0.9482

Stock Levels
27987 In stock
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10148372

Price Range
£ 0.9227 - £ 0.9043

Stock Levels
62951 In stock
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000175

Price Range
£ 0.1267 - £ 0.1216

Stock Levels
37000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616100099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000151

Price Range
£ 0.0966 - £ 0.0908

Stock Levels
40000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616100099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000199

Price Range
£ 0.2324 - £ 0.2239

Stock Levels
28000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616100099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10148389

Price Range
£ 0.9043 - £ 0.9043

Stock Levels
6257 In stock
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10148396

Price Range
£ 0.866 - £ 0.866

Stock Levels
4169 In stock
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000168

Price Range
£ 0.1194 - £ 0.1146

Stock Levels
110000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616100099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000205

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
7000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616100099
  • Full Material
    Aluminium
P Style Cable Clamp Screw 5.2 mm Aluminium Natural

10310861

Price Range
£ 1.3295 - £ 1.3295

Stock Levels
38872 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Full Material
    Aluminium
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161692

Price Range
£ 0.6548 - £ 0.6548

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161777

Price Range
£ 0.5754 - £ 0.5754

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161814

Price Range
£ 0.6307 - £ 0.6307

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161739

Price Range
£ 2.1545 - £ 2.1545

Stock Levels
346 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161708

Price Range
£ 0.90 - £ 0.90

Stock Levels
468 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black