10310861
AL15
| Quantity | Unit price |
|---|---|
| 500 + | £ 1.3295 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Width | 12.7 mm |
|---|---|
| Overall Width | 0.5 in |
| Hole Diameter | 5.2 mm |
| Hole Diameter | 0.205 in |
| Colour | Natural |
| Commodity Code | 3926909790 |
| Full Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue