Menu Search

Screw Mount P Clips

In stock

Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.

One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.

  • Material: Aluminium, PA,
  • Colour: Black, Grey, Natural
  • Material Flammability Standard: , UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Adjustability Colour Hole Diameter Maximum Compatible Cable Diameter Overall Width View
£ 2.7072 - £ 2.7072 421 In stock
Green
5.2 mm
12.8 mm
£ 1.956 - £ 1.956 500 In stock
Black
5.2 mm
12.7 mm
£ 2.4379 - £ 2.4946 1433 In stock
Black
5.2 mm
12.7 mm
10161791 £ 0.5953 - £ 0.5953 6878 In stock
Black
5.2 mm
9.5 mm
£ 2.7795 - £ 2.7795 Request the lead time here
Green
5.2 mm
15.2 mm
£ 2.8763 - £ 2.8763 Request the lead time here
Green
5.2 mm
15.2 mm
£ 0.6435 - £ 0.6435 16465 In stock
Black
5.2 mm
9.5 mm
£ 2.849 - £ 2.849 436 In stock
Green
5.2 mm
14 mm
10161708 £ 0.90 - £ 0.90 468 In stock
Black
5.2 mm
12.7 mm
£ 1.5875 - £ 1.5875 1167 In stock
Black
5.2 mm
12.7 mm
£ 0.5854 - £ 0.5854 1000 In stock
Black
5.2 mm
9.5 mm
£ 2.1545 - £ 2.1545 346 In stock
Black
5.2 mm
12.7 mm
£ 0.5754 - £ 0.5754 Request the lead time here
Black
5.2 mm
9.5 mm
£ 0.6307 - £ 0.6307 Request the lead time here
Black
5.2 mm
9.5 mm
£ 2.8348 - £ 2.8348 424 In stock
Green
5.2 mm
14 mm
£ 3.0049 - £ 3.0049 500 In stock
Green
5.2 mm
14 mm
£ 2.3671 - £ 2.4238 100 In stock
Green
5.2 mm
14 mm
£ 2.8632 - £ 2.8632 1499 In stock
Green
5.2 mm
12.7 mm
£ 2.8348 - £ 2.8348 Request the lead time here
Green
5.2 mm
12.7 mm
£ 2.8065 - £ 2.8065 500 In stock
Green
5.2 mm
12.7 mm
  • of 3
P Style Cable Clamp 7/16 in 0.503 in 0.206 in Nylon

10162101

Price Range
£ 2.7072 - £ 2.7072

Stock Levels
421 In stock
Attributes
  • Overall Width
    12.8 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161715

Price Range
£ 1.956 - £ 1.956

Stock Levels
500 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161753

Price Range
£ 2.4946 - £ 2.4379

Stock Levels
1433 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161791

Price Range
£ 0.5953 - £ 0.5953

Stock Levels
6878 In stock
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5/8 in 0.600 in 0.206 in Nylon

10559642

Price Range
£ 2.7795 - £ 2.7795

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    15.2 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 13/16 in 0.600 in 0.206 in Nylon

10559659

Price Range
£ 2.8763 - £ 2.8763

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    15.2 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161821

Price Range
£ 0.6435 - £ 0.6435

Stock Levels
16465 In stock
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 3/4 in 0.553 in 0.206 in Nylon

10161913

Price Range
£ 2.849 - £ 2.849

Stock Levels
436 In stock
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161708

Price Range
£ 0.90 - £ 0.90

Stock Levels
468 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161746

Price Range
£ 1.5875 - £ 1.5875

Stock Levels
1167 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161784

Price Range
£ 0.5854 - £ 0.5854

Stock Levels
1000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161739

Price Range
£ 2.1545 - £ 2.1545

Stock Levels
346 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161777

Price Range
£ 0.5754 - £ 0.5754

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161814

Price Range
£ 0.6307 - £ 0.6307

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 11/16 in 0.553 in 0.206 in Nylon

10161906

Price Range
£ 2.8348 - £ 2.8348

Stock Levels
424 In stock
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 7/8 in 0.553 in 0.206 in Nylon

10161937

Price Range
£ 3.0049 - £ 3.0049

Stock Levels
500 In stock
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 1-3/8 in 0.553 in 0.206 in Nylon

10161975

Price Range
£ 2.4238 - £ 2.3671

Stock Levels
100 In stock
Attributes
  • Overall Width
    14 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 3/16 in 0.500 in 0.206 in Nylon

10162019

Price Range
£ 2.8632 - £ 2.8632

Stock Levels
1499 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 5/16 in 0.500 in 0.206 in Nylon

10162057

Price Range
£ 2.8348 - £ 2.8348

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp 7/16 in 0.500 in 0.206 in Nylon

10162095

Price Range
£ 2.8065 - £ 2.8065

Stock Levels
500 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Colour
    Green
  • Material Flammability Standard
    UL94 V-2