Quantity | Unit price |
---|---|
1000 + | £ 0.1998 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Cable Diameter | 11.1 mm |
---|---|
Maximum Compatible Cable Diameter | 0.437 in |
Overall Width | 9.5 mm |
Overall Width | 0.374 in |
Hole Diameter | 5.2 mm |
Hole Diameter | 0.205 in |
Colour | Natural |
Mounting Method | Screw |
Adjustability | Fixed |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue