Our Screw In Magnetic Catches are available in a variety of different sizes and shapes, delivering varying pull forces and have different mounting orientations to suit your needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Case Material | Catch Mechanism | Overall Length | Colour | Mount Type | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 2.5797 - £ 6.2455 | Request the lead time here |
PS
|
Catch
|
2.126 in
54.0 mm
|
White
|
Screw On
|
0.335 in
8.5 mm
|
||
| £ 1.7434 - £ 3.9067 | 30 In stock |
PE
|
Catch
|
1.614 in
41.0 mm
|
Black
|
Screw On
|
0.728 in
18.5 mm
|
||
| £ 1.8426 - £ 4.4117 | 220 In stock |
PS
|
Catch
|
1.89 in
48.0 mm
|
Brown
|
Screw On
|
0.551 in
14.0 mm
|
||
| 1219450 | £ 1.7717 - £ 4.2523 | Request the lead time here |
PS
|
Catch
|
1.89 in
48.0 mm
|
White
|
Screw On
|
0.551 in
14.0 mm
|
|
| £ 1.4599 - £ 3.2955 | Request the lead time here |
PE
|
Catch
|
1.614 in
41.0 mm
|
White
|
Screw On
|
0.728 in
18.5 mm
|
||
| £ 1.6725 - £ 3.9067 | Request the lead time here |
ABS
|
Catch
|
1.772 in
45.0 mm
|
White
|
Screw On
|
0.571 in
14.5 mm
|
||
| £ 2.9057 - £ 6.6707 | Request the lead time here |
ABS
|
Catch
|
1.772 in
45.0 mm
|
Grey
|
Screw On
|
0.571 in
14.5 mm
|
||
| £ 10.0637 - £ 24.2912 | 24 In stock |
PBT
|
Catch
|
3.386 in
86.0 mm
|
White
|
Screw On
|
0.472 in
12.0 mm
|
||
| £ 7.5123 - £ 16.9825 | Request the lead time here |
PC
|
Catch
|
1.772 in
45.0 mm
|
White
|
Screw On
|
0.394 in
10.0 mm
|
||
| £ 1.9844 - £ 4.7041 | Request the lead time here |
ABS
|
Catch
|
1.772 in
45.0 mm
|
White
|
Screw On
|
0.571 in
14.5 mm
|
||
| £ 5.1027 - £ 12.305 | Request the lead time here |
PBT
|
Catch
|
2.362 in
60.0 mm
|
White
|
Screw On
|
0.709 in
18.0 mm
|
||
| £ 2.608 - £ 6.1658 | Request the lead time here |
PBT
|
Catch
|
1.339 in
34.0 mm
|
Grey
|
Screw On
|
0.472 in
12.0 mm
|
||
| 491987 | £ 15.5775 - £ 31.9718 | Request the lead time here |
PA
|
Catch
|
1.969 in
50.0 mm
|
White
|
Screw On
|
0.827 in
21.0 mm
|
|
| £ 1.6584 - £ 3.9599 | 200 In stock |
PS
|
Catch
|
1.654 in
42.0 mm
|
Brown
|
Screw On
|
0.551 in
14.0 mm
|
||
| £ 1.4599 - £ 3.2955 | Request the lead time here |
PE
|
Catch
|
1.614 in
41.0 mm
|
Black
|
Screw On
|
0.728 in
18.5 mm
|
||
| £ 1.6584 - £ 3.9599 | Request the lead time here |
PS
|
Catch
|
1.654 in
42.0 mm
|
White
|
Screw On
|
0.551 in
14.0 mm
|
||
| £ 2.2253 - £ 2.3671 | Request the lead time here |
PS
|
Catch
|
2.205 in
56.0 mm
|
White
|
Screw On
|
0.551 in
14.0 mm
|
||
| £ 1.6725 - £ 3.9067 | Request the lead time here |
PE
|
Catch
|
1.614 in
41.0 mm
|
White
|
Screw On
|
0.728 in
18.5 mm
|
||
| £ 1.6867 - £ 3.827 | Request the lead time here |
ABS
|
Catch
|
1.772 in
45.0 mm
|
Black
|
Screw On
|
0.571 in
14.5 mm
|
||
| 1222596 | £ 3.8979 - £ 8.1856 | 384 In stock |
PBT
|
Catch
|
1.988 in
50.5 mm
|
White
|
Screw On
|
0.669 in
17.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue