10201473
1222599
| Quantity | Unit price |
|---|---|
| 1 - 11 | £ 24.2912 |
| 12 - 59 | £ 10.7157 |
| 60 - 119 | £ 10.5031 |
| 120 - 239 | £ 10.2905 |
| 240 + | £ 10.0637 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Case Full Material | Polybutylene Terephthalate |
|---|---|
| Catch Mechanism | Catch |
| Colour | White |
| Magnet Material | Ferrite |
| Mount Type | Screw on |
| Catch Weight | 57.0 g |
| Catch Weight | 57.0 g |
| Overall Length | 3.386 in |
| Overall Length | 86.0 mm |
| Overall Width | 0.472 in |
| Overall Width | 12.0 mm |
| Plate Length | 2.756 in |
| Plate Length | 70.0 mm |
| Plate Thickness | 0.079 in |
| Plate Thickness | 2.0 mm |
| Plate Width | 0.472 in |
| Plate Width | 12.0 mm |
| Case Material | PBT |
| Distance Between Fixing Holes On Plate | 2.244 in |
| Distance Between Fixing Holes On Plate | 57.0 mm |
| Distance Between Fixing Holes | 3.031 in |
| Distance Between Fixing Holes | 77.0 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue