10201824
1222636
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 16.9825 |
| 100 + | £ 7.5123 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Case Full Material | Polycarbonate |
|---|---|
| Catch Mechanism | Catch |
| Colour | White |
| Magnet Material | Neodymium |
| Mount Type | Screw on |
| Catch Weight | 10.0 g |
| Catch Weight | 10.0 g |
| Overall Length | 1.772 in |
| Overall Length | 45.0 mm |
| Overall Width | 0.394 in |
| Overall Width | 10.0 mm |
| Case Material | PC |
| Distance Between Fixing Holes On Plate | 20.0 mm |
| Distance Between Fixing Holes On Plate | 0.787 in |
| Distance Between Fixing Holes | 1.457 in |
| Distance Between Fixing Holes | 37.0 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue