10201374
1222589
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 3.2955 |
| 100 + | £ 1.4599 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Case Full Material | Polyethylene |
|---|---|
| Catch Mechanism | Catch |
| Colour | Black |
| Magnet Material | Ferrite |
| Mount Type | Screw on |
| Catch Weight | 12.0 g |
| Catch Weight | 12.0 g |
| Overall Length | 41.0 mm |
| Overall Length | 1.614 in |
| Overall Width | 0.728 in |
| Overall Width | 18.5 mm |
| Plate Length | 23.0 mm |
| Plate Length | 0.906 in |
| Plate Width | 0.472 in |
| Plate Width | 12.0 mm |
| Case Material | PE |
| Distance Between Fixing Holes | 32.0 mm |
| Distance Between Fixing Holes | 1.26 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue