Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.1186 - £ 0.1235 | 4163 In stock |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.2919 - £ 0.3033 | 1100 In stock |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.3642 - £ 0.3798 | 270 In stock |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.5428 - £ 0.5655 | 5182 In stock |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
0.197 in
5.0 mm
|
||
| £ 1.2289 - £ 1.2799 | 3629 In stock |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.5024 - £ 1.5591 | 3850 In stock |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.1387 - £ 0.1445 | 41500 In stock |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.295 in
7.5 mm
|
||
| £ 0.1342 - £ 0.1399 | 11488 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.0711 - £ 0.0725 | 72650 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0867 - £ 0.0884 | 55286 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.0892 - £ 0.0909 | Request the lead time here |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.098 - £ 0.10 | 64480 In stock |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1056 - £ 0.1077 | 5500 In stock |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.0877 - £ 0.0895 | 76639 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.0864 - £ 0.0881 | 49000 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.1488 - £ 0.1545 | 1957 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.0846 - £ 0.0864 | 61469 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1672 - £ 0.1743 | 45750 In stock |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.0877 - £ 0.0895 | 40962 In stock |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.295 in
7.5 mm
|
||
| £ 0.1026 - £ 0.1047 | 10851 In stock |
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue