Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.0586 - £ 0.0586 | Request the lead time here |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.2905 - £ 0.2905 | 487 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
||
| £ 0.3855 - £ 0.4011 | Request the lead time here |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
||
| £ 1.3423 - £ 1.399 | 450 In stock |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
0.984 in
25.0 mm
|
||
| £ 1.7292 - £ 1.8001 | Request the lead time here |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
1.772 in
45.0 mm
|
||
| £ 0.9567 - £ 0.9964 | 1450 In stock |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
||
| £ 1.6158 - £ 1.6867 | 2311 In stock |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
| £ 3.1183 - £ 3.1892 | 475 In stock |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
2.165 in
55.0 mm
|
||
| £ 0.0749 - £ 0.0798 | Request the lead time here |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
||
| 10169681 | Request the lead time here |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.311 in
7.9 mm
|
||
| £ 0.0694 - £ 0.0738 | Request the lead time here |
0.091 in
2.3 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
||
| £ 0.2976 - £ 0.3033 | Request the lead time here |
0.091 in
2.3 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
||
| 1000 In stock |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
|||
| Request the lead time here |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.437 in
11.1 mm
|
|||
| 1000 In stock |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
|||
| £ 0.0711 - £ 0.0756 | Request the lead time here |
0.169 in
4.3 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0697 - £ 0.0742 | Request the lead time here |
0.169 in
4.3 mm
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
||
| Request the lead time here |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
|||
| Request the lead time here |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
|||
| 10077177 | £ 0.3855 - £ 0.3855 | 1198 In stock |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.295 in
7.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue