Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 1.6017 - £ 1.6725 | 522 In stock |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
1.378 in
35.0 mm
|
||
| £ 3.2175 - £ 3.2884 | 243 In stock |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.362 in
60.0 mm
|
||
| £ 0.1474 - £ 0.153 | 27389 In stock |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.295 in
7.5 mm
|
||
| £ 0.3316 - £ 0.3458 | 23100 In stock |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.5754 - £ 0.5995 | 9103 In stock |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.0612 - £ 0.0612 | 82000 In stock |
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| 10560730 | £ 0.0557 - £ 0.0557 | Request the lead time here |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.0721 - £ 0.0768 | 1007 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.0925 - £ 0.0983 | Request the lead time here |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| 10167328 | £ 0.0418 - £ 0.0445 | 910 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0721 - £ 0.0768 | 206 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.0555 - £ 0.0591 | 34 In stock |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.041 - £ 0.0436 | 4500 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| 10166932 | £ 0.0555 - £ 0.0591 | 10500 In stock |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
|
| £ 3.09 - £ 3.1608 | 1783 In stock |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
2.756 in
70.0 mm
|
||
| £ 3.6995 - £ 3.7703 | 617 In stock |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
3.15 in
80.0 mm
|
||
| £ 0.5598 - £ 0.5825 | 342 In stock |
0.496 in
12.6 mm
|
0.984 in
25.0 mm
|
0.197 in
5.0 mm
|
||
| £ 1.6158 - £ 1.6867 | 2100 In stock |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.362 in
60.0 mm
|
||
| £ 2.8065 - £ 2.8632 | 3005 In stock |
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
2.953 in
75.0 mm
|
||
| £ 0.2012 - £ 0.2097 | 53770 In stock |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue