Menu Search

Spacer 3.1 mm 8.0 mm 10.0 mm PA

This is a Round, Natural, Unthreaded Spacer made from Polyamide (PA 66) used to separate components within your assemblies. These spacers are essential in applications where thermal and electrical insulation is required between between your components.
Essentra Part Number:

10043899

Manufacturer Part Number:

005357000002

3730 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.1092
1000 + £ 0.107
Standard pack: 500

Order in multiple of 500

Total price:

£ 54.60

500 x £ 0.1092

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 10.0 mm
Inside Diameter 3.1 mm
Outside Diameter 8.0 mm
Material PA
Colour Natural
Spacer Shape Round
Commodity Code 3926909790
Package Quantity 500

Product 005357000002 replaces:

Unthreaded Spacer 3.1 mm 8.0 mm 10.0 mm Nylon
Essentra Part Number: 10236086
Manufacturer Part Number: 1253927

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us