Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.1956 - £ 0.2041 | 220 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.2919 - £ 0.3033 | 27990 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.1238 - £ 0.1291 | 54250 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.2026 - £ 0.2112 | 50000 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.3982 - £ 0.4153 | 20133 In stock |
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.0826 - £ 0.0878 | Request the lead time here |
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.189 in
4.8 mm
|
||
| £ 0.0914 - £ 0.0972 | Request the lead time here |
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1026 - £ 0.1068 | Request the lead time here |
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.437 in
11.1 mm
|
||
| £ 0.2976 - £ 0.3033 | Request the lead time here |
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0678 - £ 0.0722 | Request the lead time here |
0.028 in
0.7 mm
|
0.087 in
2.2 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0877 - £ 0.0895 | 102139 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.109 - £ 0.1111 | 414 In stock |
0.185 in
4.7 mm
|
0.244 in
6.2 mm
|
0.197 in
5.0 mm
|
||
| £ 0.0931 - £ 0.0949 | 116719 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.0936 - £ 0.0955 | 18000 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.295 in
7.5 mm
|
||
| £ 0.0846 - £ 0.0864 | 56469 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.2012 - £ 0.2097 | 17241 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.2026 - £ 0.2112 | 20664 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.4011 - £ 0.4181 | 1591 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.5698 - £ 0.5939 | 332 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.1088 - £ 0.1109 | 40855 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue