Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.026 - £ 0.0321 | 955 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.189 in
4.8 mm
|
||
| 10339084 | £ 0.0293 - £ 0.0362 | 1000 In stock |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.374 in
9.5 mm
|
|
| £ 0.0715 - £ 0.0745 | Request the lead time here |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.563 in
14.3 mm
|
||
| 10339435 | £ 0.0688 - £ 0.0718 | 7971 In stock |
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.5 in
12.7 mm
|
|
| £ 0.0364 - £ 0.045 | 990 In stock |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0572 - £ 0.0596 | 183 In stock |
0.260 in
6.6 mm
|
0.500 in
12.7 mm
|
0.252 in
6.4 mm
|
||
| £ 0.0353 - £ 0.0436 | 299880 In stock |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.433 in
11.0 mm
|
||
| £ 0.0274 - £ 0.0338 | Request the lead time here |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.185 in
4.7 mm
|
||
| £ 0.0371 - £ 0.0458 | 5000 In stock |
0.194 in
4.9 mm
|
0.500 in
12.7 mm
|
0.252 in
6.4 mm
|
||
| £ 0.0575 - £ 0.0599 | Request the lead time here |
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.252 in
6.4 mm
|
||
| 10339398 | £ 0.063 - £ 0.1403 | Request the lead time here |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.374 in
9.5 mm
|
|
| £ 0.0289 - £ 0.0356 | Request the lead time here |
0.260 in
6.6 mm
|
0.500 in
12.7 mm
|
0.185 in
4.7 mm
|
||
| £ 0.2508 - £ 0.2608 | Request the lead time here |
0.265 in
6.7 mm
|
0.875 in
22.2 mm
|
0.248 in
6.3 mm
|
||
| 10338780 | £ 0.0773 - £ 0.0955 | 5699 In stock |
0.257 in
6.5 mm
|
0.375 in
9.5 mm
|
1.248 in
31.7 mm
|
|
| £ 0.0424 - £ 0.0653 | Request the lead time here |
0.320 in
8.1 mm
|
0.395 in
10 mm
|
0.591 in
15.0 mm
|
||
| £ 0.0979 - £ 0.102 | Request the lead time here |
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
0.224 in
5.7 mm
|
||
| £ 0.0857 - £ 0.1058 | 2000 In stock |
0.250 in
6.4 mm
|
0.602 in
15.3 mm
|
0.622 in
15.8 mm
|
||
| £ 0.12 - £ 0.125 | 500 In stock |
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
0.185 in
4.7 mm
|
||
| 10338933 | £ 0.0796 - £ 0.0829 | Request the lead time here |
0.250 in
6.4 mm
|
0.740 in
18.8 mm
|
0.248 in
6.3 mm
|
|
| £ 0.2792 - £ 0.3194 | Request the lead time here |
0.401 in
10.2 mm
|
0.760 in
19.3 mm
|
0.598 in
15.2 mm