10338971
13RS075086
| Quantity | Unit price |
|---|---|
| 500 - 1499 | £ 0.3194 |
| 1500 - 2499 | £ 0.2863 |
| 2500 + | £ 0.2792 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 15.2 mm |
|---|---|
| Spacer Length | 0.598 in |
| Inside Diameter | 10.2 mm |
| Inside Diameter | 0.401 in |
| Outside Diameter | 19.3 mm |
| Outside Diameter | 0.760 in |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Compatible Thread Sizes (All) | 3/8 (M10) |
| Material | Nylon 6/6 |
| Colour | Natural |
| Spacer Shape | Round |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue