Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0589 - £ 0.0654 Request the lead time here
2.3 mm
3.2 mm
6.4 mm
Request the lead time here
2.9 mm
4.8 mm
3.2 mm
£ 0.0613 - £ 0.0626 Request the lead time here
£ 0.1224 - £ 0.1237 Request the lead time here
£ 0.0364 - £ 0.0386 Request the lead time here
£ 2.934 - £ 2.9907 175 In stock
10.6 mm
22.0 mm
65.0 mm
£ 3.5435 - £ 3.6144 25 In stock
10.6 mm
22.0 mm
75.0 mm
£ 0.3713 - £ 0.3855 Request the lead time here
11.2 mm
18.0 mm
6.0 mm
£ 1.0857 - £ 1.1311 100 In stock
12.6 mm
25.0 mm
15.0 mm
£ 1.5308 - £ 1.5875 Request the lead time here
12.6 mm
25.0 mm
35.0 mm
£ 2.7498 - £ 2.8065 25 In stock
12.6 mm
25.0 mm
50.0 mm
£ 3.3168 - £ 3.3876 Request the lead time here
12.6 mm
25.0 mm
65.0 mm
£ 3.742 - £ 3.8128 2050 In stock
12.6 mm
25.0 mm
75.0 mm
£ 2.6505 - £ 2.7072 3350 In stock
10.6 mm
22.0 mm
65.0 mm
£ 3.3451 - £ 3.416 Request the lead time here
10.6 mm
22.0 mm
75.0 mm
£ 0.3486 - £ 0.3642 Request the lead time here
11.2 mm
18.0 mm
6.0 mm
£ 1.3267 - £ 1.3819 Request the lead time here
12.6 mm
25.0 mm
20.0 mm
£ 1.6442 - £ 1.715 Request the lead time here
12.6 mm
25.0 mm
40.0 mm
£ 2.9482 - £ 3.0049 3575 In stock
12.6 mm
25.0 mm
55.0 mm
£ 3.09 - £ 3.1608 Request the lead time here
10.6 mm
22.0 mm
70.0 mm
  • of 44
Spacer 0.090 in 0.125 in 6.4 mm Nylon 6/6

13RSSR0006

Price Range
£ 0.0654 - £ 0.0589

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    2.3 mm
  • Outside Diameter
    3.2 mm
  • Operating Temperature Range
    -40 - 65 °C
  • Compatible Thread Sizes (All)
    #2 (M2)
Spacer 0.115 in 0.188 in 0.125 in Nylon 6/6

13SP002


Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    2.9 mm
  • Outside Diameter
    4.8 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #4
Spacer 2.7 mm 5.0 mm 3.0 mm PA

552221

Price Range
£ 0.0626 - £ 0.0613

Stock Levels
Request the lead time here
Attributes
  • Material
    PA
  • Colour
    Black
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Package Quantity
    500
Spacer 3.1 mm 8.0 mm 15.0 mm PA

1285196

Price Range
£ 0.1237 - £ 0.1224

Stock Levels
Request the lead time here
Attributes
  • Material
    PA
  • Colour
    Natural
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Package Quantity
    1000
Spacer 3.2 mm 6.0 mm 3.0 mm PA

1306285

Price Range
£ 0.0386 - £ 0.0364

Stock Levels
Request the lead time here
Attributes
  • Material
    PA
  • Colour
    Black
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
Spacer 10.6 mm 22.0 mm 65.0 mm PA

005691500002

Price Range
£ 2.9907 - £ 2.934

Stock Levels
175 In stock
Attributes
  • Spacer Length
    65.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 10.6 mm 22.0 mm 75.0 mm PA

005692500002

Price Range
£ 3.6144 - £ 3.5435

Stock Levels
25 In stock
Attributes
  • Spacer Length
    75.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 11.2 mm 18.0 mm 6.0 mm PA

005700500002

Price Range
£ 0.3855 - £ 0.3713

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    18.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 12.6 mm 25.0 mm 15.0 mm PA

005746059902

Price Range
£ 1.1311 - £ 1.0857

Stock Levels
100 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 35.0 mm PA

005758059902

Price Range
£ 1.5875 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 50.0 mm PA

005767059902

Price Range
£ 2.8065 - £ 2.7498

Stock Levels
25 In stock
Attributes
  • Spacer Length
    50.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 65.0 mm PA

005770000002

Price Range
£ 3.3876 - £ 3.3168

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    65.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 12.6 mm 25.0 mm 75.0 mm PA

005772000002

Price Range
£ 3.8128 - £ 3.742

Stock Levels
2050 In stock
Attributes
  • Spacer Length
    75.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 10.6 mm 22.0 mm 65.0 mm PA

005691559902

Price Range
£ 2.7072 - £ 2.6505

Stock Levels
3350 In stock
Attributes
  • Spacer Length
    65.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.6 mm 22.0 mm 75.0 mm PA

005692559902

Price Range
£ 3.416 - £ 3.3451

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    75.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 11.2 mm 18.0 mm 6.0 mm PA

005700559902

Price Range
£ 0.3642 - £ 0.3486

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    18.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 20.0 mm PA

005749059902

Price Range
£ 1.3819 - £ 1.3267

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 40.0 mm PA

005761059902

Price Range
£ 1.715 - £ 1.6442

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 12.6 mm 25.0 mm 55.0 mm PA

005768059902

Price Range
£ 3.0049 - £ 2.9482

Stock Levels
3575 In stock
Attributes
  • Spacer Length
    55.0 mm
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm
  • Material
    PA
  • Colour
    Black
Spacer 10.6 mm 22.0 mm 70.0 mm PA

005692000002

Price Range
£ 3.1608 - £ 3.09

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    70.0 mm
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
  • Material
    PA
  • Colour
    Natural