Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.026 - £ 0.0321 955 In stock
3.6 mm
6.4 mm
4.8 mm
10339084 £ 0.0293 - £ 0.0362 1000 In stock
3.6 mm
6.4 mm
9.5 mm
£ 0.0715 - £ 0.0745 Request the lead time here
6.5 mm
12.7 mm
14.3 mm
10339435 £ 0.0688 - £ 0.0718 7971 In stock
5.6 mm
12.7 mm
12.7 mm
£ 0.0364 - £ 0.045 990 In stock
6.5 mm
12.7 mm
12.7 mm
£ 0.0572 - £ 0.0596 183 In stock
6.6 mm
12.7 mm
6.4 mm
£ 0.0353 - £ 0.0436 299880 In stock
4.3 mm
12.7 mm
11.0 mm
£ 0.0274 - £ 0.0338 Request the lead time here
4.9 mm
9.5 mm
4.7 mm
£ 0.0371 - £ 0.0458 5000 In stock
4.9 mm
12.7 mm
6.4 mm
£ 0.0575 - £ 0.0599 Request the lead time here
5.6 mm
12.7 mm
6.4 mm
10339398 £ 0.063 - £ 0.1403 Request the lead time here
6.5 mm
12.7 mm
9.5 mm
£ 0.0289 - £ 0.0356 Request the lead time here
6.6 mm
12.7 mm
4.7 mm
£ 0.2508 - £ 0.2608 Request the lead time here
6.7 mm
22.2 mm
6.3 mm
10338780 £ 0.0773 - £ 0.0955 5699 In stock
6.5 mm
9.5 mm
31.7 mm
£ 0.0424 - £ 0.0653 Request the lead time here
8.1 mm
10 mm
15.0 mm
£ 0.0979 - £ 0.102 Request the lead time here
9.5 mm
12.7 mm
5.7 mm
£ 0.0857 - £ 0.1058 2000 In stock
6.4 mm
15.3 mm
15.8 mm
£ 0.12 - £ 0.125 500 In stock
6.4 mm
19.1 mm
4.7 mm
10338933 £ 0.0796 - £ 0.0829 Request the lead time here
6.4 mm
18.8 mm
6.3 mm
£ 0.2792 - £ 0.3194 Request the lead time here
10.2 mm
19.3 mm
15.2 mm
  • of 44
Spacer 0.140 in 0.250 in 4.8 mm Nylon 6/6

10339039

Price Range
£ 0.0321 - £ 0.026

Stock Levels
955 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.4 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #6 (M3.5)
Spacer 0.140 in 0.250 in 9.5 mm Nylon 6/6

10339084

Price Range
£ 0.0362 - £ 0.0293

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.4 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #6 (M3.5)
Spacer 0.257 in 0.500 in 14.3 mm Nylon 6/6

10339459

Price Range
£ 0.0745 - £ 0.0715

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    14.3 mm
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    1/4 (M6)
Spacer 0.219 in 0.500 in 12.7 mm Nylon 6/6

10339435

Price Range
£ 0.0718 - £ 0.0688

Stock Levels
7971 In stock
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    5.6 mm
  • Outside Diameter
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #12 (M5)
Spacer 0.257 in 0.500 in 12.7 mm Nylon 6/6

10339442

Price Range
£ 0.045 - £ 0.0364

Stock Levels
990 In stock
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    1/4 (M6)
Spacer 0.260 in 0.500 in 6.4 mm Nylon 6/6

10339374

Price Range
£ 0.0596 - £ 0.0572

Stock Levels
183 In stock
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    6.6 mm
  • Outside Diameter
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    1/4 (M6)
Spacer 0.171 in 0.500 in 11.0 mm Nylon 6/6

10339404

Price Range
£ 0.0436 - £ 0.0353

Stock Levels
299880 In stock
Attributes
  • Spacer Length
    11.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #8 (M4)
Spacer 0.194 in 0.375 in 4.7 mm Nylon 6/6

10339244

Price Range
£ 0.0338 - £ 0.0274

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.7 mm
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    9.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #10
Spacer 0.194 in 0.500 in 6.4 mm Nylon 6/6

10339350

Price Range
£ 0.0458 - £ 0.0371

Stock Levels
5000 In stock
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #10
Spacer 0.219 in 0.500 in 6.4 mm Nylon 6/6

10339367

Price Range
£ 0.0599 - £ 0.0575

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    5.6 mm
  • Outside Diameter
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #12 (M5)
Spacer 0.257 in 0.500 in 9.5 mm Nylon 6/6

10339398

Price Range
£ 0.1403 - £ 0.063

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    1/4 (M6)
Spacer 0.260 in 0.500 in 4.7 mm Nylon 6/6

10339336

Price Range
£ 0.0356 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.7 mm
  • Inside Diameter
    6.6 mm
  • Outside Diameter
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    1/4 (M6)
Spacer 0.265 in 0.875 in 6.3 mm Nylon 6/6

10338988

Price Range
£ 0.2608 - £ 0.2508

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.3 mm
  • Inside Diameter
    6.7 mm
  • Outside Diameter
    22.2 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    1/4 (M6)
Spacer 0.257 in 0.375 in 31.7 mm Nylon 6/6

10338780

Price Range
£ 0.0955 - £ 0.0773

Stock Levels
5699 In stock
Attributes
  • Spacer Length
    31.7 mm
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    9.5 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    1/4 (M6)
Spacer 0.320 in 0.395 in 15.0 mm Nylon 6/6

10338827

Price Range
£ 0.0653 - £ 0.0424

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    10 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    5/16 (M8)
Spacer 0.375 in 0.500 in 5.7 mm Nylon 6/6

10338865

Price Range
£ 0.102 - £ 0.0979

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    5.7 mm
  • Inside Diameter
    9.5 mm
  • Outside Diameter
    12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    5/16 (M8)
Spacer 0.250 in 0.602 in 15.8 mm Nylon 6/6

10338902

Price Range
£ 0.1058 - £ 0.0857

Stock Levels
2000 In stock
Attributes
  • Spacer Length
    15.8 mm
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    15.3 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #12 (M5)
Spacer 0.250 in 0.750 in 4.7 mm Nylon 6/6

10338940

Price Range
£ 0.125 - £ 0.12

Stock Levels
500 In stock
Attributes
  • Spacer Length
    4.7 mm
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    19.1 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #12 (M5)
Spacer 0.250 in 0.740 in 6.3 mm Nylon 6/6

10338933

Price Range
£ 0.0829 - £ 0.0796

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.3 mm
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.8 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    #12 (M5)
Spacer 0.401 in 0.760 in 15.2 mm Nylon 6/6

10338971

Price Range
£ 0.3194 - £ 0.2792

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.2 mm
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    19.3 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Compatible Thread Sizes (All)
    3/8 (M10)