| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.1533 |
| 1000 - 4999 | £ 0.1095 |
| 5000 + | £ 0.0985 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 28.0 mm |
|---|---|
| D | 1.102 in |
| H | 10.0 mm |
| H | 0.394 in |
| Maximum Wall Thickness | 0.059 in |
| Maximum Wall Thickness | 1.5 mm |
| Colour | Black |
| Finish | Eroded |
| Material | ABS |
| Type | 5 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue