Menu Search

Round Tube Inserts

In stock

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
549 results
Product SKUs information
Essentra Part Number Price range Availability D H h Material Maximum Wall Thickness Minimum Wall Thickness Type View
£ 0.035 - £ 0.0988 3500 In stock
19.0 mm
LDPE - PIR
20.0 mm
4
£ 1.9403 - £ 4.1614 Request the lead time here
76.2 mm
20.2 mm
PE
2.0 mm
1.0 mm
1
10246597 £ 2.9118 - £ 8.1075 176 In stock
100.0 mm
28.0 mm
LDPE
4.5 mm
2.0 mm
£ 0.1941 - £ 0.2026 Request the lead time here
20.0 mm
12.0 mm
PE
2.5 mm
0.8 mm
1
£ 0.1559 - £ 0.1615 6819 In stock
18.0 mm
12.0 mm
PE
2.0 mm
0.8 mm
1
£ 0.1276 - £ 0.1276 Request the lead time here
19.5 mm
PE
2.0 mm
1.2 mm
1
£ 0.1775 - £ 0.1857 78957 In stock
21.0 mm
12.0 mm
PE
2.0 mm
1.5 mm
1
£ 0.0839 - £ 0.0856 96670 In stock
10.0 mm
12.0 mm
PE
2.0 mm
1.5 mm
1
£ 0.0935 - £ 0.0985 Request the lead time here
35.0 mm
11.5 mm
PE
3.0 mm
1.0 mm
£ 0.3844 - £ 0.3927 Request the lead time here
60.0 mm
18.0 mm
PE
3.0 mm
1.5 mm
£ 0.1871 - £ 0.1954 Request the lead time here
22.0 mm
12.0 mm
PE
3.0 mm
1.0 mm
1
£ 0.2069 - £ 0.2154 Request the lead time here
23.0 mm
12.0 mm
PE
2.0 mm
1.5 mm
1
£ 0.1559 - £ 0.1615 45 In stock
18.0 mm
12.0 mm
PE
2.0 mm
0.8 mm
1
£ 0.0997 - £ 0.1019 8287 In stock
15.0 mm
12.0 mm
PE
2.0 mm
0.8 mm
1
10246580 £ 0.127 - £ 0.3688 38400 In stock
26.0 mm
11.5 mm
LDPE
3.0 mm
1.0 mm
£ 0.0953 - £ 0.0973 2654 In stock
14.0 mm
12.0 mm
PE
2.0 mm
1.5 mm
1
£ 0.0968 - £ 0.0989 Request the lead time here
15.0 mm
12.0 mm
PE
2.0 mm
0.8 mm
1
£ 0.761 - £ 1.3082 360 In stock
60.0 mm
20.1 mm
PE
3.5 mm
3.0 mm
1
10093269 £ 0.2091 - £ 0.6347 5700 In stock
38.1 mm
14.5 mm
PE
4.0 mm
2.0 mm
1
10093115 £ 0.761 - £ 1.5981 3620 In stock
60.0 mm
20.1 mm
PE
5.0 mm
3.5 mm
1
  • of 28
Round Round Tube Insert 19.0 mm 20 Black LDPE - PIR

10092828

Price Range
£ 0.0988 - £ 0.035

Stock Levels
3500 In stock
Attributes
  • D
    19.0 mm
  • Maximum Wall Thickness
    20.0 mm
  • Colour
    Black
  • Finish
    Polished
  • Material
    LDPE - PIR
Round Tube Insert 76.2 mm 1.0 mm 2.0 mm PE Black

10093214

Price Range
£ 4.1614 - £ 1.9403

Stock Levels
Request the lead time here
Attributes
  • D
    76.2 mm
  • H
    20.2 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 100.0 mm 2.0 mm 4.5 mm LDPE White

10246597

Price Range
£ 8.1075 - £ 2.9118

Stock Levels
176 In stock
Attributes
  • D
    100.0 mm
  • H
    28.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
  • Colour
    White
Round Tube Insert 20.0 mm 0.8 mm 2.5 mm PE White

10330746

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
  • Colour
    White
Round Tube Insert 18.0 mm 0.8 mm 2.0 mm PE Grey

10330722

Price Range
£ 0.1615 - £ 0.1559

Stock Levels
6819 In stock
Attributes
  • D
    18.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 19.5 mm 1.2 mm 2.0 mm Yellow PE

10546611

Price Range
£ 0.1276 - £ 0.1276

Stock Levels
Request the lead time here
Attributes
  • D
    19.5 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Yellow
  • Finish
    Polished
Round Tube Insert 21.0 mm 1.5 mm 2.0 mm PE Black

10183281

Price Range
£ 0.1857 - £ 0.1775

Stock Levels
78957 In stock
Attributes
  • D
    21.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 10.0 mm 1.5 mm 2.0 mm PE Grey

10183120

Price Range
£ 0.0856 - £ 0.0839

Stock Levels
96670 In stock
Attributes
  • D
    10.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 35.0 mm 1.0 mm 3.0 mm PE Black

10412312

Price Range
£ 0.0985 - £ 0.0935

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Round Tube Insert 18.0 mm 3.0 mm 1.5 mm Black LDPE

10450659

Price Range
£ 0.3927 - £ 0.3844

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H
    18.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 22.0 mm 1.0 mm 3.0 mm PE White

10183298

Price Range
£ 0.1954 - £ 0.1871

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    White
Round Tube Insert 23.0 mm 1.5 mm 2.0 mm PE Grey

10183328

Price Range
£ 0.2154 - £ 0.2069

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 18.0 mm 0.8 mm 2.0 mm PE White

10330715

Price Range
£ 0.1615 - £ 0.1559

Stock Levels
45 In stock
Attributes
  • D
    18.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    White
Round Tube Insert 15.0 mm 0.8 mm 2.0 mm PE Grey

10183205

Price Range
£ 0.1019 - £ 0.0997

Stock Levels
8287 In stock
Attributes
  • D
    15.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 26.0 mm 1.0 mm 3.0 mm LDPE Black

10246580

Price Range
£ 0.3688 - £ 0.127

Stock Levels
38400 In stock
Attributes
  • D
    26.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Colour
    Black
Round Tube Insert 14.0 mm 1.5 mm 2.0 mm PE Grey

10183175

Price Range
£ 0.0973 - £ 0.0953

Stock Levels
2654 In stock
Attributes
  • D
    14.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Grey
Round Tube Insert 15.0 mm 0.8 mm 2.0 mm PE Black

10183212

Price Range
£ 0.0989 - £ 0.0968

Stock Levels
Request the lead time here
Attributes
  • D
    15.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 60.0 mm 3.0 mm 3.5 mm PE White

10093672

Price Range
£ 1.3082 - £ 0.761

Stock Levels
360 In stock
Attributes
  • D
    60.0 mm
  • H
    20.1 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    3.5 mm
  • Colour
    White
Round Tube Insert 38.1 mm 2.0 mm 4.0 mm PE Black

10093269

Price Range
£ 0.6347 - £ 0.2091

Stock Levels
5700 In stock
Attributes
  • D
    38.1 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
  • Colour
    Black
Round Tube Insert 60.0 mm 3.5 mm 5.0 mm PE Black

10093115

Price Range
£ 1.5981 - £ 0.761

Stock Levels
3620 In stock
Attributes
  • D
    60.0 mm
  • H
    20.1 mm
  • Minimum Wall Thickness
    3.5 mm
  • Maximum Wall Thickness
    5.0 mm
  • Colour
    Black