10092798
199073
| Quantity | Unit price |
|---|---|
| 400 - 3999 | £ 0.1974 |
| 4000 + | £ 0.0715 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.122 in |
|---|---|
| D | 28.5 mm |
| Maximum Wall Thickness | 18.0 mm |
| Maximum Wall Thickness | 0.709 in |
| Colour | Black |
| Finish | Polished |
| Material | LDPE - PIR |
| Type | 4 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue